Direkt zum Hauptinhalt

Vertikale Landbau floriert dank Digitalisierung

Vertical farming flourishes thanks to digitalization

80-acres-farms-plant-layers-1280x720

No soil in this farm: pallets of plants grown with hydroponic methods. (Photo: 80 Acres Farms)

80 Acres Farms has made supplying fresh food for a growing population its mission. How? With fully automated, indoor vertical farming. As it turns out, controlled environment agriculture is also more sustainable than traditional farming methods.

Who said the plants we eat must be grown outdoors? All over the world, city populations are increasing in size. At the same time, more and more consumers are demanding clean, locally grown food. Metropolitan agricultural efforts seek to combine these trends with controlled environment agriculture.

A leader in this area is 80 Acres Farms, which grows everything from salad, microgreens, and herbs to tomatoes and baby cucumbers. Siemens supports the industrialization and scaling of the company's proprietary Loop platform from 80 Acres Farms’ technology-focused subsidiary Infinite Acres. This comprehensive solution encompasses crop management software, algorithms, environmental controls, robotics, and automation.

A typical vertical farm is stacked high with layers of plants. Picture fields stacked on top of fields lit with LED lighting at each level, efficiently utilizing the vertical space and significantly increasing food production. The conditions in a vertical farm are monitored around the clock to ensure the plants have the perfect amounts of light energy, carbon dioxide, nutrients, air, temperature, and humidity they need.

Ten years ago, this was science fiction. Tomorrow, indoor vertical farming is going to be so ubiquitous that everyone will wonder how we lived without it.
Mike Zelkind, Co-founder and CEO , 80 Acres Farms

Better for the environment

Vertical farming leads to healthier and more sustainable food. For one, everything 80 Acres Farms grows is 100% pesticide-free. Compared to traditional agriculture, 300 times more food can be grown per square foot at an 80 Acres Farms site. And with 17 to 20 more growing cycles annually, output is considerably higher. Because produce is grown close to consumers, there are lower carbon emissions associated with travel. Finally, optimized water and land use lead to less agricultural waste.

Of course, what is good can always become better. 80 Acres Farms and Infinite Acres are committed to employing innovative automation and digitalization technologies to make farms safer and more productive. And to do that, they are partnering with some of the biggest and best in technology – including Siemens.

80-acres-farms-graphic-1280x720

A strategic investment in the future of agriculture

80-acres-image-with-john-1280x720

From left: Tisha Livingston, Co-founder of 80 Acres Farms and CEO of Infinite Acres, John Parrott, VP of F&B/CPG vertical markets of Siemens U.S., and Mike Zelkind, Co-founder and CEO of 80 Acres Farms. (Photo: 80 Acres Farms)

Anfang 2023 gaben Siemens und 80 Acres Farms offiziell ihre Zusammenarbeit bekannt, um das proprietäre Loop-System von Infinite Acres zu industrialisieren und zu skalieren. Gestützt auf eine Kapitalbeteiligung von Siemens Financial Services (SFS) arbeiten Siemens und 80 Acres Farms gemeinsam an der Umsetzung innovativer Lösungen wie Pflanzenmanagement-Software und -Algorithmen, Umweltkontrollen, Robotik und Automatisierung. Dies sind nur einige der vielen konkreten Technologien, die Siemens bereitstellt:

Siemens liefert intelligente Stromverteilungsanlagen und Gebäudemanagementtechnologien für die Anlagen, um die Überwachung von Brand- und Personenschutz, Sicherheit sowie der Stromverteilungssysteme selbst zu unterstützen – alles über eine einzige Schnittstelle. Darüber hinaus wird die Palette fortschrittlicher industrieller Automatisierungstechnologien und Edge-Geräte von Siemens dazu beitragen, die Produktionslinie zu automatisieren, während Edge-Geräte und Mensch-Maschine-Schnittstellen die Steuerungssysteme der Farmen überwachen und aktualisieren.

Um einen tieferen Einblick in den Betrieb zu gewinnen, arbeiten Siemens und 80 Acres Farms gemeinsam an einem digitalen Zwilling, der das Pflanzenwachstum und den Produktionsprozess simuliert. So wird es möglich sein, das Pflanzenwachstum unter verschiedenen Bedingungen vorherzusagen und die Wachstumszyklen besser mit den Versandplänen abzustimmen.

The future of vertical farming is all about collaboration – finding the best partners to help scale and industrialize the technology – so that fresh, clean, nutritious food will be accessible to more people around the world.
Tisha Livingston, Co-founder, 80 Acres Farms

A better yield of tastier and more nutritious plants

Die Zusammenarbeit erstreckt sich auch auf den Bereich Forschung und Entwicklung. So nutzt Siemens Technology beispielsweise künstliche Intelligenz und maschinelles Lernen, um eine App zu entwickeln, die die Software zur Steuerung vertikaler Farmen optimiert. Damit werden zwei Ziele verfolgt: zum einen sollen ungünstige Bedingungen in den Pflanzen vermieden werden, die den Ertrag beeinträchtigen könnten, und zum anderen soll ermittelt werden, welche Bedingungen zu einer besseren Nährstoffversorgung und einem besseren Geschmack führen.

Das von SFS bereitgestellte Kapital ermöglicht es dem umweltfreundlichen Unternehmen 80 Acres Farms, Wachstum zu generieren und die für die Skalierung erforderliche zukünftige Infrastruktur und Technologie zu finanzieren. Mit der finanziellen und technologischen Unterstützung von Siemens wird 80 Acres Farms über die notwendigen Mittel verfügen, um die Anzahl der von ihm betriebenen vertikalen Farmen (bald sieben) zu erweitern. Und Infinite Acres wird in der Lage sein, sein Loop-System in noch mehr Ballungsräumen einzuführen. Verbraucher in den Städten: Freuen Sie sich auf nahrhafte, schmackhafte Lebensmittel, die ganz in Ihrer Nähe angebaut werden.

Februar 2023

Kontakt: John Parrott

80 Acres Farms

80 Acres Farms is a leader in the indoor farming industry, specializing in growing the next generation of food – food grown in eco-friendly indoor farms closer to consumers’ tables. The company currently operates production sites in the United States, with five farms in southwestern Ohio, a new farm in Florence, Kentucky, and a farm under construction in Covington, Georgia. In addition, it operates R&D facilities in Arkansas and the Netherlands.80 Acres Farms

Infinite Acres

Infinite Acres is a wholly owned subsidiary of 80 Acres Farms. The company’s software and hardware engineers, data scientists, crop specialists, architects, and other indoor agriculture professionals have developed every aspect of Infinite Acres’ proprietary Loop system. Loop is a comprehensive platform, encompassing software and algorithms, environmental controls, robotics, and automation. It ensures the highest efficiencies, quality, and yields in the industry, helping plants grow from seed to healthy, ready-to-eat produce.
Infinite Acres