Direkt zum Hauptinhalt

Download the product brochure here

Learn more about this product’s features and capabilities.

Why SMART LINE PLUS?

The new SMART LINE family series—SMART LINE PLUS—fully supports all SMART LINE V5 functions and introduces multiple 'PLUS' features to provide you with unprecedented connection flexibility and engineering efficiency.

smart-line-plus-why-key-visual-mhero-1280x720

Extended communication capabilities

Support communication drives for SIMATIC S7-1200/1500, and Modbus TCP/IP

Accelerate project development for engineers

Supports direct import of TIA Portal project file variables, eliminating the need for manual variable creation and simplifying configuration workload. 

Seamless integration with the Siemens ecosystem

Added S200/G200 system view control, displaying real-time servo and inverter IP addresses, firmware versions, detailed alarm information and one-click acknowledgment on the screen. 

Featured capabilities

Supports S7-1200/1500 communication driver

Supports S7-1200/1500 connections: including S7 Plus Communication and S7 PUT/GET Communication.

smart-line-plus-supports-s7-1200-1500-communication-driver-promo-640x480

Import PLC variables from TIA Portal project files

Eliminate the need for manual variable creation and simplify configuration effort with direct import of TIA Portal project variables.

smart-line-plus-import-plc-variables-from-tia-portal-project-files-640x480