Skip to main content
A paper stock mill
CAD for industry

Industrial equipment machine design with CAD software

Leverage the advanced machine engineering capabilities of NX CAD to turn complexity into a competitive advantage. Use a multidisciplinary design approach to create innovative, connected smart machines while simultaneously shortening the time to market and improving product quality.

Complex machine and industrial equipment design

Create advanced machine designs with NX CAD by leveraging the comprehensive suite of integrated tools, enhancing both the efficiency and innovation of engineering projects. Rapidly iterate complex components and assemblies with powerful parametric and direct modeling.

NX CAD also supports advanced simulation capabilities, including motion analysis and stress analysis, enabling you to validate mechanical operations and assess the durability of designs under real-world conditions.

NX CAD seamlessly integrates with other Siemens software, which facilitates smooth data exchange and collaboration across teams, ensuring that all stakeholders stay aligned from conceptual design through to manufacturing. 

Equipped with cutting-edge features specifically tailored for machine design - such as gear design and CAM functionalities - this award-winning software automates many routine tasks and generates machine-ready code, significantly reducing the time from design to production. You can utilize specialized toolsets and NX add-ons for sheet metal design, welding and routing of electrical wiring and piping, which are crucial for completing complex machinery projects. NX CAD tools not only expedite the design process but also enhance the precision and customization of the final product, allowing for innovative solutions tailored to specific operational requirements. With NX CAD, you have the technology at your fingertips to push the boundaries of what's possible in machine design, resulting in more efficient, robust and innovative machinery. 

A ganty mill (milling machine) on the right with a teal

NX CAD for industrial machinery design

Digital twin in industrial equipment and machine design

Digital twin and digital thread technology play a significant role in industrial equipment development. The integration with NX CAD offers a powerful approach to simulate, validate and optimize machinery throughout the design and manufacturing processes, enhancing the product development lifecycle.

Industrial equipment and machinery add-ons in NX CAD

Explore some of the highlighted industrial-equipment-specific add-on modules available in NX CAD. For more information, check out the add-on modules fact sheet.

NX CAD is affordable and scalable with token licensing

Take advantage of enhanced affordability and scalability with NX CAD Value Based Licensing (token licensing) for add-on modules. This flexible, scalable licensing model helps companies manage costs while still leveraging powerful CAD tools for their industrial equipment and machinery design.

Increased flexibility with token-based licensing  

The token-based system allows your company to purchase a pool of tokens instead of individual software licenses. You can utilize these tokens to access various advanced software features and add-on modules as needed. 

Scale with NX CAD token licensing

Adaptability to demand: As project demands change, your team can access different NX modules without needing to purchase additional permanent licenses. This flexibility allows companies to scale operations up or down without significant upfront investment. 

Benefits of token system in NX CAD

  • Cost savings: Only one subscription to NX Value Based Licensing is needed to access over 100 add-on modules in NX CAD, instead of individual licenses for each module.
  • Easy management: Each module in NX CAD has a token value assigned. The automatic check-in check-out system makes it easy to use modules as needed and then return the allotted tokens to the pool when you're done using the module.
  • Support for varied workflows: There are over 100 add-on modules in the token pool for industry-specific workflows, mechatronic and factory design, core design, industrial design and styling, product design, model-based definition, knowledge reuse, design validation, routed systems, electrical system development, jigs, fixtures and tooling, PCB design and part manufacturing.
Colorful graphic showing NX value-based licensing tokens with abstract shapes and lines

AI in industrial equipment and machine design

Enable greater efficiency, accuracy and innovation in design with integrated artificial intelligence (AI) capabilities in NX CAD. Learn more about how these AI-enabled capabilities streamline processes and provide deeper insights for industrial equipment and machine design below.

NX CAD industrial equipment sustainability features

Address the growing market need for sustainable industrial solutions and comply with regulatory sustainability standards by leveraging sustainability features in NX CAD that allow you to design more environmentally friendly and economically viable products and optimize resource usage.

30-day free trial

Try NX X: Our SaaS CAD solution

NX X is cloud SaaS NX, delivering the full power of NX design capabilities through three scalable seat options.  NX X can be easily installed onto your devices for seamless connectivity. Built on NX architecture, you can continue to collaborate across disciplines with zero data loss—with confidence in secure data management capabilities.

Try before you buy by downloading a 30-day trial.

Person wearing virtual reality headset with colorful abstract background

Related resources