Industrial DMZ Infrastructure - secure data exchange between IT and OT

Industrial DMZ Infrastructure is a ready-to-run concept for IT/OT network segmentation with integrated security features. The solution is optimized for use in production and meets the highest requirements in terms of availability and security. Our holistic approach includes consulting, configuration, and appropriate support services over the entire life cycle.

IDMZ infrastructure for industrial cybersecurity

Industrial DMZ Infrastructure is a ready-to-run concept for IT/OT network segmentation with integrated security features. The solution is optimized for use in production and meets the highest requirements in terms of availability and security. Our holistic approach includes consulting, configuration, and appropriate support services over the entire life cycle.