SINAMICS drives fuel the creation of innovative, next-generation applications that meet the unique needs of every industry. From pumping and ventilating to moving, positioning, processing and machining, our drives address your toughest challenges. SINAMICS offers:
- Low voltage drives from 0.12–6600 kW cover standard to high‑performance applications and integrate seamlessly with automation.
- Servo drives from 0.1 to 7 kW address high‑dynamic requirements in single‑ or multi‑axis applications that demand precise, dynamic motion control.
- DC converters ensure long‑lasting, reliable performance with high availability, smart functions, easy operation, and ideal DC motor pairing.
- Extra‑low‑voltage mechatronic drive systems support the automation and digitalization of manufacturing as integrated drive solutions for protective extra‑low voltage.