Skip to main content

Siemens EcoTech

To help make your buying decision easier, Siemens introduces Siemens EcoTech. A framework based on product-specific evaluations of sustainability relevant KPIs.

Introducing Siemens EcoTech

Siemens EcoTech is designed to drive the sustainable transformation of industry and infrastructure. The framework gives you transparency on the performance of our products across environmentally relevant criteria, enabling you to make informed choices to support your sustainability goals.

Siemens EcoTech assessment - pushing the boundaries of transparency

The foundation for our Siemens EcoTech assessment is the Robust Eco Design approach. The framework provides a comprehensive set of criteria across three dimensions covering the entire product lifecycle. Products must meet mandatory requirements and fulfill at least one criterion in each dimension.

They must also provide a transparent validation statement in the external accessible Siemens EcoTech profile. This ensures maximum transparency for you regarding the materials, design, use phase and end of lifecycle of our products.

Entire product lifecycle

EPD Type II & compliant with substance regulation

Each product within the Siemens EcoTech framework must have an Environmental Product Declaration (EPD) published which includes a robust Life Cycle Impact Assessment (LCIA). It has to be compliant with substance regulations by avoiding substances of concern.

Our production facilities

Our goal: All Siemens production facilities and buildings worldwide are to achieve a net-zero carbon footprint by 2030. Today, all products which are part of the Siemens EcoTech framework are manufactured using 100% renewable electricity.

Select...

Value recovery and circularity

Repairability

Increase ease of repair and maintenance through product characteristics, availability, modularity and compatibility with common spare parts. Availability of repair and maintenance instructions plus use of standard components.

Upgradability

Process of enhancing the functionality, performance or capacity of a product. An upgrade to a product may involve changes to its software, firmware and/or hardware.

Ease of disassembling

Product circularity instruction indicating the ability of a product to be disassembled.

Recyclability

Ability of component parts, materials or both to be separated and reprocessed from products and systems and subsequently used as material input for the same or different use or function.

Take-back scheme

Process of returning product after end of use-phase for further modification within Siemens.

Ecodesign  Whitepaper teaser

Ecodesign: the foundation of Siemens EcoTech

Up to 80% of a product's environmental impact is defined at the design stage. With Robust Eco Design (RED), our mandatory framework, we embed Ecodesign into hardware, software and services from the start. Siemens EcoTech builds on this foundation and makes the results transparent – connecting product development with the information customers need to make informed decisions.

The Siemens EcoTech profiles download center

To provide maximum transparency, we have created the Siemens EcoTech Profile (SEP) for all products which are part of the framework. It is a Siemens-created, standardized product data sheet which gives insight about the product performance in environmental relevant criteria as well as about interpretation and comparison of data against an existing norm, standard or predecessor product.