---
title: "Tech Trends 2030: The next era of generative AI | Siemens"
description: "Tech Trends 2030: The next era of generative AI"
language: "en-US"
locale: "en-US"
source_url: "https://www.siemens.com/global/en/company/insights/tech-trends-2030-the-next-era-of-industrial-robotics.html"
url: "https://www.siemens.com/en-us/company/insights/tech-trends-2030-next-era-generative-ai/"
canonical: "https://www.siemens.com/en-us/company/insights/tech-trends-2030-next-era-generative-ai/"
image: "https://images.sw.cdn.siemens.com/siemens-disw-assets/public/64aBZwBVHeH7LUpOd80cSG/en-US/two-engineers-factory-flip-as550323323-5120x2880.jpg?auto=format%2Ccompress&amp;w=1200&amp;h=630&amp;fit=crop&amp;crop=faces%2Cedges&amp;q=60"
type: "website"
content_category: "about"
division: "CM"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-16T07:22:47.409Z"
word_count: 532
reading_time_minutes: 2
links_count: 5
images_count: 4
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": "Tech Trends 2030: The next era of generative AI",
  "url": "https://www.siemens.com/en-us/company/insights/tech-trends-2030-next-era-generative-ai/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/en-us/"
        }
      },
      {
        "@type": "ListItem",
        "position": 2,
        "item": {
          "name": "Company",
          "@id": "https://www.siemens.com/en-us/company/"
        }
      },
      {
        "@type": "ListItem",
        "position": 3,
        "item": {
          "name": "Insights",
          "@id": "https://www.siemens.com/en-us/company/insights/"
        }
      },
      {
        "@type": "ListItem",
        "position": 4,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/en-us/company/insights/tech-trends-2030-next-era-generative-ai/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "CM"
      }
    ]
  }
}
```

Tech Trends 2030: The next era of generative AI | Siemens

![](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/7G9cJvdKuWzE6V1ZSD9nVE/en-US/two-engineers-factory-flip-as550323323-shero-2560x1440.jpg?auto=format%2Ccompress&w=2560&h=1440&fit=crop&crop=faces%2Cedges&q=60)

# Tech Trends 2030: The next era of generative AI

Our second report in the "Tech Trends 2030: A Siemens foresight series" explores developments in generative AI and their implications in industry. Key trends like agentic AI and foundational models will shape industrial applications in the coming years.

[Read trend report](https://assets.new.siemens.com/siemens/assets/api/uuid:15a15222-1827-4702-a161-20ee7d2d23fe/Tech-Trends-2030-The-Next-Era-of-Generative-AI-February-2025.pdf)

## **Unpacking AI’s potential**

AI has delivered tremendous value in industries over the past decades. Innovations in machine learning and neural networks enabled solutions like predictive maintenance or generative design. However, with the recent breakthrough in generative AI, new opportunities emerged, which – beyond all the hype and excitement – are delivering real value to industries. From Industrial Copilots to tackle skilled labor and accelerating AI-powered human-machine collaboration, to large language models (LLMs) as “translators” between APIs in industrial applications, generative AI’s potential in the industrial space is only expanding.

## **Key trends on our radar**

**Industrial foundation models**

Industrial Foundation Models are pre-trained on industry-specific data, enabling faster and more accurate deployment of AI solutions.

**Agentic AI**

Agentic AI refers to the use of AI systems that possess a certain level of autonomy and decision-making capabilities in the industrial context.

**Multimodal LLMs**

Multimodal large language models (LLMs) combine language understanding with visual perception, processing data from text, images, and videos and industry specific data like time series.

**Edge models**

Industrial edge involves the deployment of AI algorithms and processing power at the edge of industrial networks, in closer proximity to the data source.

**Specialized hardware**

Specialized hardware — such as graphics processing units (GPUs) or language processing units (LPUs)-enabled edge devices — provide high-performance computing power at the edge, enabling real-time processing of AI algorithms.

## **Mastering the new era of generative AI: a holistic strategy**

To ensure readiness for the advancements and challenges of industrial AI in 2030, it is essential that stakeholders adopt a comprehensive strategic approach.

* **Innovation:** Fostering a culture of innovation within the organization that embraces AI technology.
* **Industrial environments:** Ensuring requirements and standards of industrial environments: cybersecurity, harm reduction, legal compliance and the mitigation of bias in training data.
* **Culture of AI:** Enabling an industrial AI ecosystem-centric approach: Sharing data with partners, customers and experts in the best way will help organizations succeed in the emerging age of AI.

[

![Two engineers in hard hats standing in factory looking at a laptop.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/64aBZwBVHeH7LUpOd80cSG/en-US/two-engineers-factory-flip-as550323323-5120x2880.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Tech Trends 2030: The next era of generative AI

This Tech Trends report explores generative industrial AI developments and their industry impact. Uncover key trends and future scenarios.

](/en-us/company/insights/tech-trends-2030-next-era-generative-ai/)

[

![A gray-haired man in glasses sits in a chair beside a woman with tied-back hair; screens show charts and data.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1XWcwis1uFBskH9FXK1Ytx/en-US/b27c7230-49f0-4a5c-a61a-6c6194906eee%20-%20SIE-Tech-Activation-LP-Industrial-AI-1920x1080px_original.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Artificial Intelligence (AI)

Industrial AI is key to transforming industries by decoding complex data and optimizing critical systems. Learn more about reliable, secure, and trustworthy AI.

](/en-us/company/artificial-intelligence/)

[

![Person standing in industrial setting, overseeing a process that in the future can be overseen by AI](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/eXreuSfCyWBJznEFpsQtL/en-US/industrial-ai-scaling-industrial-ai-to-help-alleviate-the-skilled-labor-shortage-card-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**ARTICLE**

### Scaling industrial AI to ease skilled labor shortages

An $8.5 trillion talent shortage looms. But the scaling of industrial AI is charting a path toward a brighter future.

](/en-us/company/insights/scaling-industrial-ai-alleviate-skilled-labor-shortage/)