Rich product portfolio
The series offers 5/8-port RJ45 models and supports Fast Ethernet or Gigabit Ethernet on all ports, with normal temperature (-10~+60℃) and wide temperature (-40~+75℃) variants available.
SCALANCE XCB/XCM005/008 SMART series unmanaged switches are independently developed by our Chinese team to deliver simplicity, economy and ease of use. Provide 5/8-port RJ45 variants, plug and play, industrial-grade quality adaptation to multiple scenarios. Rely oncost-effective interconnection solutions for local industrial digital transformation.

The switches are plug-and-play with no configuration required, enabling quick, stable networking for industrial devices.
Industrial-grade design with highcost –performance; build reliable field networks at a lower cost.
The switches are compact and durable for harsh environments. Expect easy deployment and maintenance.
The series offers 5/8-port RJ45 models and supports Fast Ethernet or Gigabit Ethernet on all ports, with normal temperature (-10~+60℃) and wide temperature (-40~+75℃) variants available.
The switches are ultra-slim with IP30 protection and 35mm DIN-rail mounting for flexible deployment.
The series supports QoS priority handling which is compatible with PROFINET and mainstream industrial Ethernet protocols.
Enable star, tree and line topology for fast networking of OEM devices.
Local production shortens lead time and all switches include a 5-year warranty.