---
title: "SCALANCE X-400 Layer 3 Ethernet Switch | Siemens"
description: "SCALANCE X-400 for growing industrial network demands. Includes modular layer 3 switch with PoE, fiber &amp; copper support."
language: "en-US"
locale: "en-US"
source_url: "https://www.siemens.com/en-us/products/scalance/x-400-managed-ethernet-switches/"
url: "https://www.siemens.com/en-us/products/scalance/x-400-managed-ethernet-switches/"
canonical: "https://www.siemens.com/en-us/products/scalance/x-400-managed-ethernet-switches/"
image: "https://assets.new.siemens.com/dam-asset/58fcd756-3fef-46f6-a768-86e39990aec2/p-ik10-xx-31518v.tif?auto=format%2Ccompress&amp;w=1200&amp;h=630&amp;fit=crop&amp;crop=faces%2Cedges&amp;q=60"
type: "website"
content_category: "product"
division: "DI PA"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-17T01:16:47Z"
word_count: 712
reading_time_minutes: 3
links_count: 24
images_count: 11
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": "SCALANCE X-400: High-Performance Layer 3 Switch",
  "url": "https://www.siemens.com/en-us/products/scalance/x-400-managed-ethernet-switches/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/en-us/"
        }
      },
      {
        "@type": "ListItem",
        "position": 2,
        "item": {
          "name": "Products",
          "@id": "https://www.siemens.com/en-us/products/"
        }
      },
      {
        "@type": "ListItem",
        "position": 3,
        "item": {
          "name": "SCALANCE",
          "@id": "https://www.siemens.com/en-us/products/scalance/"
        }
      },
      {
        "@type": "ListItem",
        "position": 4,
        "item": {
          "name": "SCALANCE X-400",
          "@id": "https://www.siemens.com/en-us/products/scalance/x-400-managed-ethernet-switches/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "DI PA"
      }
    ]
  }
}
```

SCALANCE X-400 Layer 3 Ethernet Switch | Siemens

# SCALANCE X-400

SCALANCE X-400 enables high-performance, highly available, and scalable Layer 3 Industrial Ethernet networks for manufacturing plants and infrastructure projects.

![SCALANCE XC432](https://assets.new.siemens.com/dam-asset/58fcd756-3fef-46f6-a768-86e39990aec2/p-ik10-xx-31518v.tif?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

Let's connect

Contact us for sales and pricing information.

[Buy now](https://sieportal.siemens.com/en-ww/products-services/10167934?tree=CatalogTree)

## Why SCALANCE X-400?

Industrial networks require high availability, reliable communication, and flexible segmentation. SCALANCE X-400 is specifically designed for mid-sized industrial networks and combines Layer 3 routing, industrial robustness, and seamless integration into existing automation environments.

* **SCALANCE X‑400:** flexible Layer 3 switch designed for mid-sized industrial networks, offering up to 32 Gbit/s and robust operation from -40° to +60° | [More information](https://sieportal.siemens.com/en-ww/products-services/10534897?tree=CatalogTree)

## Key benefits

### Ensure high availability

Reduce downtime through redundant network structures and stable data communication.

### Enable Flexible Network Design

Support line, ring, and star topologies to meet a wide range of industrial networking requirements.

### Simplify Network Management

Integrated segmentation, diagnostics, and centralized management help streamline network operations.

## Featured capabilities

![Routing white](https://assets.new.siemens.com/dam-asset/c09936ca-c244-439a-98f5-6b2e3b3c4f09/icon-white-routing.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Layer 3 Switching & Routing

Enable efficient communication between industrial and enterprise network segments.

![Icon temperature resistance](https://assets.new.siemens.com/dam-asset/038cf9d1-9977-423c-a843-20b3ccc9bf90/Icon-temperature-resistance-640-x-480.png?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Industrial-grade design for harsh environments

Ensure reliable operation in demanding environments with rugged hardware, extended temperature ranges, high EMC resistance, and industrial collars built specifically for industrial applications.

![Icons high availability](https://assets.new.siemens.com/dam-asset/6e6adc01-00d5-48c3-a8a8-1ba38bfb5d0b/Icons-640x480-maintenance.png?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Redundant Network Topologies

Support RSTP and additional redundancy mechanisms to maximize network uptime.

## Discover how others use SCALANCE Layer 3 Switches

![Toro Orkla nettverksløsning](https://assets.new.siemens.com/dam-asset/cfdbabc5-fd74-409e-97a5-2eca38b03245/Picture-1-AGV-Transport-PLC-191217-0215%2B-ECI-1-.JPG?auto=format%2Ccompress&w=1280&h=720&fit=crop&crop=faces%2Cedges&q=60)

## Orkla Group I Secure and reliable network solutions support increased productivity

Since 1964, Toro has produced food mixes in its highly automated Indre Arna factory, which has been continuously modernized. A new segmented, redundant Layer 3 network now ensures secure, reliable, and high‑performance operations with seamless enterprise integration.

## Frequently asked questions

### The SCALANCE XC-400 layer 3 switch comes with high performance up to 1 Gigabit and small space requirement – while also compact for rail-mounting. Even large production networks can be easily and clearly structured thanks to the integrated VLAN functionality (virtual segmentation).

![Use of the Industrial Ethernet Switches SCALANCE XC-400 in a process control system, e.g. SIMATIC PCS 7](https://assets.new.siemens.com/dam-asset/166c4a5f-0848-49db-83cc-0d2e9b2c0f74/G-IK10-XX-50804V-1280x720.png?auto=format%2Ccompress&w=1280&h=720&fit=crop&crop=faces%2Cedges&q=60)

### SCALANCE XC-400 is well suited for critical infrastructure applications such as tunnels, transportation systems, and distributed video surveillance networks. It enables the redundant connection of multiple subnetworks using both Layer 2 and Layer 3 functionality while providing the bandwidth required for long-distance communications and video data transmission. Advanced multicast routing capabilities help efficiently distribute video streams to multiple monitoring stations. In addition, support for SFP-based fiber connectivity, comprehensive redundancy mechanisms (including MRP, MRP-I, RSTP, MSTP, RSTP+, and VRRP), and Layer 3 protocols such as OSPF, PIM, and MSDP ensures high network availability, scalability, and reliable operation in mission-critical environments.

![Realization of redundant network infrastructures with Industrial Ethernet Switches SCALANCE X in order to increase the avail](https://assets.new.siemens.com/dam-asset/411f1aef-647a-489f-b680-21360e735ccd/g-ik10-en-30438p.png?auto=format%2Ccompress&w=1280&h=720&fit=crop&crop=faces%2Cedges&q=60)

## Explore additional resources and related products

### Configure and buy

Product overview | [SiePortal](https://sieportal.siemens.com/en-ww/products-services/10167934?tree=CatalogTree)

Products for TIA – SIMATIC | [Catalog ST 70](https://www.siemens.com/catalog-st-70)

Product configuration | [TIA Selection Tool](https://www.siemens.com/tst)

### Tools and downloads

[Order overview: Managed Industrial Ethernet Switches](https://support.industry.siemens.com/cs/document/109766343/ordering-overview-managed-industrial-ethernet-switches?dti=0&lc=en-WW)

[Brochure: Cabling technology](https://support.industry.siemens.com/cs/attachments/109766358/IE_cabling-technology_EN_Web.pdf)

[Other brochures](https://support.industry.siemens.com/cs/products?pnid=15273&dtp=Catalog&lc=en-ww)

[Youtube Playlist: SCALANCE X](https://www.youtube.com/playlist?list=PLw7lLwXw4H52maEE5OCFMxMmU-4RPkUVH)

### Support

Online support | [All products](Online)

Online support | [Technical Forum](https://sieportal.siemens.com/en-ww/support/forum/categories?cl=en&sortCat=default)

Online support | [Create new support request](https://sieportal.siemens.com/en-ww/mysieportal/support-requests/create)

[

![Industrial communication device with digital display and multiple ports on metal surface](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5rrnNh6jWayXLK77c7QjXt/en-US/industrial-communication-product-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### Training for Industrial Communication

Master reliable and protected industrial communication with the SITRAIN trainings for PROFINET, SCALANCE, RUGGEDCOM, Industrial Ethernet, and OPC UA.

](/en-us/training/sitrain/industrial-communication-training/)

[

![SCALANCE M industrial routers](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5zOvM7SsAzKOvoWVA0N0W6/en-US/scalance-m-industrial-routers-product-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SCALANCE M Industrial Routers

SCALANCE M Industrial Routers A versatile portfolio —wired or wireless: SCALANCE M includes mobile wireless routers and routers for wired communication.

](/en-us/products/scalance/m-industrial-routers/)

[

![scalance-s-industrial-security-appliance-product-640x480](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/4SDk5j1JhH6ZBov5geU8HA/en-US/scalance-s-industrial-security-appliance-product-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SCALANCE S Industrial Security Appliance

SCALANCE S Firewall and VPN Appliances protect industrial networks and automation systems by segmenting the network and establishing secure communication channels.

](/en-us/products/scalance/s-industrial-security-appliance/)

![A diagram showing a factory with a cybersecurity shield over it, indicating secure industrial operations.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/7EeWwiqJ83sqCLkte5ePGI/en-US/Cybersecurity-for-Industry-DiD-SecurityConcept-5-4.png?auto=format%2Ccompress&w=1280&h=720&fit=crop&crop=faces%2Cedges&q=60)

#### Cybersecurity for Industry

## Security information

In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions only form one element of such a concept.

[Learn more](/en-us/company/digital-transformation/cybersecurity/industrial-cybersecurity/)

 

## Send us a message