Skip to main content
A box is transported on a conveyor belt in a virtual sorting center.
PROTECTION AND AUTOMATION

Distributed frequency converter for conveyor technology

Save space when you control motors close to your application with SINAMICS distributed frequency converters.

Simplify motor control

With the distributed system approach, you can control motors close to your application, reduce the number of motor cables, improve electromagnetic compatibility and lower thermal losses. SINAMICS distributed frequency converters rely on proven technology and are ideally suited for intralogistics, airports and every other environment where long distances and space have to be considered.

The portfolio covers:

  • The SINAMICS G110D distributed converter for basic, medium-range applications.
  • The SINAMICS G110M distributed converter for simple horizontal and vertical applications in conveyor technology, designed to be an inverter integrated in SIMOGEAR geared motors.
SINAMICS G110D distributed drive with background.

Explore products

SINAMICS distributed frequency converters are rugged, motor-integrated devices that are ready to provide the best-in-class operational result under hard ambient conditions.

Select...