Skip to main content

Why Accessories for low voltage drives?

SINAMICS accessories are supplementary system components for our variable frequency drives. These components expand the functionality of your drives, enabling everything from enhanced connectivity and local operation to mobile commissioning and diagnostics.

The SINAMICS Smart Access Modules include:

  • SINAMICS Smart Adapter
  • SINAMICS G Smart Access Module
  • SINAMICS V Smart Access Module
  • Operator panels for direct connection to the drives include:
  • SINAMICS SDI Standard
  • SINAMICS SDI Pro 5.5"
  • SINAMICS Intelligent Operator Panel IOP-2
  • SINAMICS Basic Operator Panel BOP-2
  • SINAMICS Basic Operator Panel BOP

The digitalization portfolio for drives offerings includes SINAMICS CONNECT, SIMATIC IoT gateways and SIMATIC controllers for connection to the cloud, or the drive system framework for Industrial Edge.

Siemens product partners also offer additional supplementary components.

A person is standing in front of a Siemens logo with a blue background.

Featured capabilities