The main function of the presented systems is to enhance the safety of people and improve the efficiency of personnel using various applications.
Siveillance Video is a Video Management System (VMS) for managing CCTV systems. It supports over 14,000 device types available on the market—from cameras and speakers to encoders and I/O modules. Notably, the presented system is probably the largest CCTV system in Poland, supporting more than 4,000 cameras. The system can also be operated via a web browser and mobile devices. It integrates with other Siemens security systems, allowing users to operate a single platform, thereby improving efficiency.
Enlighted is a comprehensive IoT system for managing and optimizing lighting. It consists of sensors, tags, access points, and software. Thanks to various measurement methods, it enables optimization and significant reduction of energy consumption, and consequently the carbon footprint. Enlighted also enables location tracking of people and assets and allows analysis of office space utilization.
SiPass Integrated is a reliable and flexible access control system capable of managing access in large office complexes where the number of doors, gates, barriers, and elevators is counted in tens of thousands. It supports all available standards of cards and readers, including virtual card solutions. This system offers a high level of security, protecting against threats and cyberattacks. Thanks to its modular structure and scalability, SiPass Integrated can adapt to the ever‑changing needs of any organization.
Siveillance Intrusion PRO is a system designed to protect buildings and their surroundings against intrusion, vandalism, sabotage, and other potential threats. It is a comprehensive solution consisting of devices, controllers, and modules that enable automatic detection of unauthorized access. The system offers high scalability, supporting up to:
20 control units connected in a network
20,000 zones
10,000 users
4,000 partitions
The system can be operated via traditional local consoles, touch interfaces, and operator stations.
Sinteso is a fire detection system with a wide range of addressable compact and modular control panels, supporting from 252 to 5,000 addresses. The system can be expanded with integrated extinguishing control and allows networking of up to 64 control panels within a single system using fiber‑optic connections.
The portfolio includes a wide range of devices such as:
loop sounders,
special loop detectors (e.g. linear smoke detectors, flame detectors, aspirating detectors).
The system can also be connected to Siemens cloud services, ensuring secure data transmission and enabling remote monitoring.