Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

Product Information

Excellent offshore reliability

With high-energy production and assured reliability, the SWT-7.0-154 is the balanced solution for your offshore wind power needs. It boasts proven, robust technology that shows how improved excellence can be cost-effective.  

image

Classic features, groundbreaking innovations

Designed to IEC IB standards, the SWT-7.0-154 was developed to meet the harshest conditions that a wind turbine may face offshore. With a simplified drivetrain, incredible swept area, and low weight, it is the optimal solution whatever your offshore needs.

 

By evolving our tried-and-tested direct drive technology with small upgrades inside the nacelle, the SWT-7.0-154 is able to deliver up to 10% more energy than its predecessor, the SWT-6.0-154, while featuring all key advantages of the Siemens Offshore Direct Drive platform. This includes the robust and proven IntegralBlades® technology, hub and tower concepts, as well as maintenance and safety systems – proven benefit and higher returns without increasing load. And thanks to an already developed supply chain, the 7 MW wind turbine further reduces the commercial risk of an investment. 

Wind Power Monthly award

Appreciated by experts

Wind Power Monthly annually reviews the wind power industry’s best new products. In 2016, the SWT-7.0-154 won gold for the best offshore wind turbine – because it answers all demands regarding greater automation and modular construction to reduce costs, enhance product quality, and ease transportation logistics. 

Technical specifications at a glance

Download table as: PDF Excel
SWT-7.0-154
IEC Class IB
Nominal Power 7,000 kW
Rotor diameter 154 m
Blade length 75 m
Swept area 18,600 m2
Hub height Site specific
Power regulation Pitch regulated, variable speed

Technology Innovations

Read more about Siemens’ SWT-7.0-154 wind turbine
Download product brochure

Downloads & Support

Get more information

Download further product information, contact our experts, and learn more about our service portfolio that meets your needs.

Customer Support

Support Links

Siemens AG
Freyeslebenstrasse 1
91058 Erlangen
Germany


(Charges depending on provider)
(From the German fixed network € 0.14/min. and from the German mobile phone networks max. € 0.42/min.)

Technicians in a training centre working on a nacelle

Wind power training

Book a safety or technical training in one of our four training centers worldwide, and select from more than 100 different courses.

Book a training
Key Visual Siemens Wind Service

Service wind portfolio

Comprehensive care throughout the lifetime of your wind turbine. Discover the Siemens service wind portfolio.

Get an overview of the service portfolio
A siemens sov next to a turbine at sea

Offshore service logistics

Learn more about how Siemens offshore services can help you meet rising safety and efficiency standards.

Learn more

Contact

Take the next step toward your success

If you think the SWT-7.0-154 is the right turbine for your needs, please contact us. We look forward to talking with you.