Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

Onshore Direct Drive Wind Turbines SWT-3.3-130 Low Noise and SWT-3.6-130

To fulfil the potential of a wind power plant, wind turbines must take advantage of a site’s unique qualities. Based on reliable, award-winning technology, the SWT-3.3-130 Low Noise and the SWT-3.6-130 provide greater benefits and offer quieter, more efficient performance.

0%
    drag to rotate

    Direct Drive generator and SICS controller act as one system and ensure optimal power production.

    Direct Drive generator and SICS controller act as one system and ensure optimal power production.

    DinoTails® Next Generation serrations deliver best-in-class noise reduction.

    Aeroelastically tailored blades deliver performance while reducing structural stress.

    Updated design accommodates an even more efficient direct cooling system.

    Direct Drive generator and SICS controller act as one system and ensure optimal power production.

    Increased rotor diameter for higher capacity at moderate wind. 0 meters

    SWT-3.3-130 Low Noise offers the lowest noise levels.

    SWT-3.6-130 offers highest yield in its class.

    Are you interested in this product? We look forward to talking with you.

    Product information

    Evolved technology for optimal benefits

    To properly realize the potential of your wind power plants, you need turbines that take advantage of a site’s unique qualities. For a lifetime of maximized returns, we developed the SWT-3.3-130 Low Noise: the quietest turbine in its class, and the SWT-3.6-130: for the highest AEP in its class. Based on award-winning reliable technology, for proven benefit.

    Landscape with grass and fields

    Innovative design for onshore optimization

    By basing both the SWT-3.3-130 Low Noise and the SWT-3.6-130 on the proven technology of the SWT-3.3-130, we were able to make small but significant additions that bring a whole new level of benefit to your moderate wind sites while maintaining a lower cost of electricity. While the real-time Power Optimization offered by all Siemens Onshore Direct Drive turbines allows them to adjust to ambient environmental conditions for continuously high output, both turbines have additional features to capitalize on your site’s unique potential.

     

    The use of scaled components is an important factor in the turbines’ ability: whether it’s the longer generator with an extra row of magnets to ensure increased performance, or the updated nacelle design that accommodates an even more efficient direct cooling system. The longer blade (compared to the predecessor SWT-3.2-113) is possible because of the aeroelastically tailored blade design. This agile design allows a larger rotor while staying within the load envelope – thus providing a cost-efficient blade design with optimized energy yield.

    Mountain range with stormy cloud cover

    Higher output performance

    Both of the turbines feature the innovative DinoTail® Next Generation serrations attached on the trailing edges of their blades. On the SWT-3.3-130 Low Noise the DinoTail® Next Generation works in conjunction with Vortex generators on the blades’ length for further reduction of noise level and improved performance. The increased rating of the SWT-3.6-130 gives you a higher output with no compromises to the robust technology you have come to rely on, for maximized returns in moderate wind conditions. In addition, a variety of tower heights (85, 115, 135, and 165 meters) enable tip heights up to 227 meters, making the SWT-3.3-130 Low Noise and SWT-3.6-130 ideal choices for your onshore sites’ needs. The greater hub height of the 165-meter tower allows more energy to be harvested from the same amount of wind, without sacrificing turbine integrity.

    Wind Power Monthly award

    Proven excellence

    The SWT-3.3-130 LN and the SWT-3.6-130 are an upgrade designed on the same baseline components as the SWT-3.3-130, the 2015 Wind Power Monthly Gold award winner. Wind Power Monthly annually reviews the industry’s best new products, and the SWT-3.3-130 won in the 3 MW-Plus category. Evaluation criteria were: innovative technology, quality of design and manufacturing, track record, impact on the market, and the ease of installation and maintenance. The winner meets all expectations. 

    Technical specifications at a glance

    Download table as: PDF Excel
    SWT-3.3-130 Low Noise
    IEC Class IIA
    Nominal power 3.3 MW
    Rotor diameter 130 m
    Blade length 63 m
    Swept area 13,300 m2
    Hub height 85, 135, 165 m
    Download table as: PDF Excel
    SWT-3.6-130
    IEC Class IIA
    Nominal power 3.6 MW
    Rotor diameter 130 m
    Blade length 63 m
    Swept area 13,300 m2
    Hub height 85, 115, 135, 165 m

    Technology innovations

    Read more about Siemens’ onshore direct drive turbines
    Download brochure

    Downloads & Support

    Get more information

    Download further product information, contact our experts, and learn more about our service portfolio that meets your needs.

    Customer Support

    Siemens AG
    Freyeslebenstrasse 1
    91058 Erlangen
    Germany


    (Charges depending on provider)
    (From the German fixed network € 0.14/min. and from the German mobile phone networks max. € 0.42/min.)

    Technicians in a training centre working on a nacelle

    Wind power training

    Book a safety or technical training in one of our four training centers worldwide, and select from more than 100 different courses.

    Book a training
    Key Visual Siemens Wind Service

    Service wind portfolio

    Comprehensive care throughout the lifetime of your wind turbine. Discover the Siemens service wind portfolio.

    Get an overview of the service portfolio

    Contact

    Take the next step toward your success

    If you think the SWT-3.3-130 Low Noise or the SWT-3.6-130 is the right turbine for your needs, please contact us. We look forward to talking with you.