Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

Product Information

Higher returns, lower costs

Onshore, high wind conditions require a turbine solution that can meet a variety of needs without increasing energy costs. Ideal for such circumstances, the SWT-3.2-108 and SWT-3.4-108 were designed to go beyond your needs and offer the highest returns. 

Three turbine in a row

Superior design for superior performance

When winds are strong, but site conditions less complicated, you need a turbine that will bridge these factors. Presenting Siemens’ SWT-3.2-108 and SWT-3.4-108 direct drive onshore turbines, a superior combination of large rotor and robust design.


The B53 quantum blade of the 108-meter rotor was the first full-scale application of Siemens’ innovative aeroelastic blade design, which allows for a larger rotor diameter and higher energy output without increasing structural loads. Even more, the rotor’s weight did not increase in comparison to the B49 blade. As a result, the SWT-3.2-108 and SWT-3.4-108 turbine provides lower cost of energy at moderate to high wind conditions.

Making good things even better

The 3.4 MW turbines are uprates of the tried and tested 3.2 MW direct drive turbines. Small torque increase within the capability of the gearless generator and an optimized magnet composition boost the rated power. And thanks to the larger rotor, the SWT-3.4-108 delivers even more energy than the SWT-3.4-101 and is therefore the ideal choice when there are no height restrictions – ensuring that your turbine is always working at the optimum level for your benefit.

Technical specifications at a glance

Download table as: PDF Excel
SWT-3.2-108 / SWT-3.4-108
IEC Class IA
Nominal Power 3,200 kW (SWT-3.2-108), 3,400 (SWT-3.4-108)
Rotor diameter 108 m
Blade length 53 m
Swept area 9,144 m2
Hub height 74.5 - 94 m
Power regulation Pitch regulated
Annual output at 8.5 m/s 13.7 GWh (3.2 MW), 14.0 GWh (3.4 MW)

Technology Innovations

Read more about Siemens’ onshore direct drive turbines
Download brochure

Downloads & Support

Get more information

Download further product information, contact our experts, and learn more about our service portfolio that meets your needs.

Customer Support

Support Links

Siemens AG
Freyeslebenstrasse 1
91058 Erlangen
Germany


(Charges depending on provider)
(From the German fixed network € 0.14/min. and from the German mobile phone networks max. € 0.42/min.)

Technicians in a training centre working on a nacelle

Wind power training

Book a safety or technical training in one of our four training centers worldwide, and select from more than 100 different courses.

Book a training
Key Visual Siemens Wind Service

Service wind portfolio

Comprehensive care throughout the lifetime of your wind turbine. Discover the Siemens service wind portfolio.

Learn more

Contact

Take the next step towards your success

If you think the SWT-3.2-108 or SWT-3.4-108 is the right turbine for your needs, please contact us. We look forward to talking with you.