Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

Product Information

Simplifying profitability

The SWT-3.2-113 was created so that you get the most out of your unique onshore sites, with features that maximize returns without compromise. Based on the proven, simple, and highly efficient direct drive technology it delivers high value while minimizing the cost of energy.

Low angle shot of a turbine

Innovative design for performance optimization

The competitive edge of the SWT-3.2-113 turbine comes from its innovative blade design. The B55 is the first one made using the Quantum Blade technology and applies new airfoils and redesigned tip and root sections, resulting in minimized loads and maximum energy output for this size of turbine. Furthermore, due to a lower but variable rotor speed, the SWT-3.2-113 has reduced noise emission.

 

Tower heights between 83.5 and 115 m take you and your investment higher than predecessor models could. To get the most out of moderate wind conditions, the SWT-3.2-113 can be equipped with additional features – like the High Wind Ride-Through functionality to avoid abrupt shutdowns at higher wind speeds, or the power boost function, which can increase the turbine’s annual output by up to 4%.

 

The combination of high energy output and low noise levels makes the direct drive SWT-3.2-113 turbine the ideal choice for most inland sites across the globe.

Technical specifications at a glance

Download table as: PDF Excel
SWT-3.2-113
IEC Class IIA
Nominal Power 3,200 kW
Rotor diameter 113 m
Blade length 55 m
Swept area 10,000 m2
Hub height 83.5 - 115 m
Power regulation Pitch regulated
Annual output at 7.5 m/s 12.2 GWh (3.2 MW)

Technology Innovations

Read more about Siemens’ onshore direct drive turbines
Download brochure 

Downloads & Support

Get more information

Download further product information, contact our experts, and learn more about our service portfolio that meets your needs.

Customer Support

Siemens AG
Freyeslebenstrasse 1
91058 Erlangen
Germany


(Charges depending on provider)
(From the German fixed network € 0.14/min. and from the German mobile phone networks max. € 0.42/min.)

Technicians in a training centre working on a nacelle

Wind power training

Book a safety or technical training in one of our four training centers worldwide, and select from more than 100 different courses.

Book a training
Key Visual Siemens Wind Service

Service wind portfolio

Comprehensive care throughout the lifetime of your wind turbine. Discover the Siemens service wind portfolio.

Get an overview of the service portfolio

Contact

Take the next step toward your success

If you think the SWT-3.2-113 is the right turbine for your needs, please contact us. We look forward to talking with you.