---
title: "Wind equipment | Siemens"
description: "Lower your costs of energy generation with powerful, reliable, integrated wind turbines. Gain optimum availability and performance from Siemens wind equipment."
language: "en-US"
locale: "en-US"
source_url: "https://www.siemens.com/global/en/home/markets/wind/turbines-and-services/swt-8-0-154.html"
url: "https://www.siemens.com/en-us/industries/wind/"
canonical: "https://www.siemens.com/en-us/industries/wind/"
image: "https://images.sw.cdn.siemens.com/siemens-disw-assets/public/6vg8ag6Nw73Y1uXW4TKFWP/en-US/wind-industry-wind-turbines-og-1200x630.jpg?auto=format%2Ccompress&amp;w=1200&amp;h=630&amp;fit=crop&amp;crop=faces%2Cedges&amp;q=60"
type: "website"
division: "CM"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-17T12:51:53.117Z"
word_count: 570
reading_time_minutes: 2
links_count: 10
images_count: 8
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": "Wind equipment industry",
  "url": "https://www.siemens.com/en-us/industries/wind/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/en-us/"
        }
      },
      {
        "@type": "ListItem",
        "position": 2,
        "item": {
          "name": "Industries",
          "@id": "https://www.siemens.com/en-us/industries/"
        }
      },
      {
        "@type": "ListItem",
        "position": 3,
        "item": {
          "name": "Wind equipment",
          "@id": "https://www.siemens.com/en-us/industries/wind/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "CM"
      }
    ]
  }
}
```

Wind equipment | Siemens

![](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/67KBRorQNhGqdsPikFCzvz/en-US/wind-industry-wind-turbines-shero-2560x1440.jpg?auto=format%2Ccompress&w=2560&h=1440&fit=crop&crop=faces%2Cedges&q=60)

# Wind equipment industry

To stay competitive in the wind energy market, companies must lower generation costs. Reducing Cost of Energy (CoE) requires highly efficient wind turbines that run without disruption. Gain the edge with powerful, reliable components, seamlessly integrated for optimal availability.

[Contact us](/en-us/industries/wind/#2hHrdpGI0NkYuCV7jUgTfi)

## Overcome industry challenges with innovation

Set wind industry standards for efficiency and reliability with comprehensive digitalization, robust components and strategic consulting from Siemens. Gain high availability solutions, rapid innovation cycles and secure long-term investments – from wind turbines to wind farms.

### Lower cost of energy

Achieve the industry’s lowest generation costs with highly efficient wind turbines. Components are seamlessly integrated for optimum performance.

### Optimize turbine availability

Safeguard your investments against overload and extreme weather conditions. Preventive maintenance and integrated protection technology minimize downtime, even in the harshest conditions.

### Secure investments

Optimize performance across the lifecycle of your wind equipment with Siemens. Quality is assured with extensive system tests and high connection compatibility. Minimize downtime with standardized components for rapid exchange.

**Real-world applications**

## Explore solutions for the entire value chain

  

![Wind turbine viewed from below against a bright blue sky with scattered clouds.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3UAF8dPbRQlf1xlJwGTgic/en-US/934088fdf3a43c5695679b969edc7b44c6a92bdf%20-%20wind-turbine-se_01151444-5616x3744.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Turbine protection

Protect wind turbines against short circuits and overloads with monitoring devices and drive controls. Find out how Siemens automation optimizes availability, even in extreme weather conditions.

![Wind turbines are being monitored using cloud-based technology.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5lPMMf1GfPMHVAdEA9vVXl/en-US/wind-turbines-cloud-based-monitoring-as779386010-solution-mhero-1280x720.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Intelligent monitoring

Improve wind farm performance with SIPLUS CMS, Siemens’ condition monitoring system. Data on power consumption and mechanical condition delivers added value with the cloud-based MindSphere open IoT operating system.

![Aerial view of a power plant](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2IMCjV8M4ZVbf4capC857E/en-US/power-plant-design-solution-gi1015162680-mhero-1280x720.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Auxiliary systems

Optimize wind turbine functions with auxiliary systems built on rugged, reliable, adaptable components. Siemens’ proven SIRIUS switching devices maximize pitch and yaw drive efficiency.

### Maximize wind turbine availability and efficiency

Maximize energy yield, prevent unplanned downtime and secure your investment in wind turbine systems. Learn how to optimize performance and efficiency for wind turbines and wind farms from Siemens, the global market leader in wind equipment.

![Man sitting at his work table holding a model of a wind turbine in his hands and is surrounded by plants.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2VMyOdu3tlXtNfnak75EgR/en-US/creating-the-most-from-wind-as503431160-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&crop=faces%2Cedges&q=60)

**Our customers**

## Push the boundaries of what’s possible

Here are just a few of our customers that are leading the way:

[

![A wind turbine farm with multiple wind turbines generating electricity.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/4fNTdnbHviHO2ZhojJxY6T/en-US/ACCIONA-Windpower-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**Case study**

### ACCIONA Windpower

Spain

Discover how this leading wind turbine manufacturer optimized workflows, reducing design changes from days to minutes. Learn how you can gain control of engineering change orders and project documentation.

](https://resources.sw.siemens.com/en-US/case-study-acciona-windpower/)

[

![Offshore wind turbine on platform in open water](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3AsJDya8Pd7O61ysD4aZwJ/en-US/areva-wind-simcenter_areva_wind-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**Case study**

### AREVA

France

Learn about this leading energy company’s new methods to install offshore wind turbines. Simcenter Samcef Wind Turbines runs load cases overnight, reducing a week’s work to one second.

](https://resources.sw.siemens.com/en-US/case-study-areva-wind-simcenter/)

[

![Challenges for the wind power industry](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3Q3MWkoCkUu1JhreDhoOz1/en-US/sany-heavy-energy_sany_heavy_energy_63532_featured_1__640x360_tcm27_36290.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**Case study**

### SANY Heavy Energy

China

Discover how this leading wind turbine manufacturer utilizes a digital twin to improve product reliability and design efficiency by 50%. Hear how they reduced the levelized cost of electricity (LCOE) by more than 10%.

](https://resources.sw.siemens.com/en-US/case-study-sany-heavy-energy/)

## Partner ecosystem

### 1,000+ products and growing

While Siemens offers extensive products, solutions and services, a core part of our model is to work closely with trusted partners. Our partners expand our offering, so you always have a reliable solution at hand.

[Learn more >](/en-us/ecosystem/)