Skip to main content

NEMA and General Purpose Controls

Built for reliability and ease of integration, Siemens NEMA and general purpose motor controls include soft starters, pump panels and push buttons. These core products simplify motor control and deliver rugged performance across diverse industrial environments.

NEMA-RATED CONTROLS

Support critical loads with proven solutions

Siemens NEMA and general purpose controls deliver long life, efficient performance and reliable operation in demanding industrial environments:

  • Enclosed soft starters:

    3RE47 models reduce torque and inrush current with stepless voltage control and hybrid switching. Units arrive ready to install and support motors up to 75 HP at 480 V.

  • Pump panels:

    3RE48 systems feature a SIRIUS contactor, 100 kA fault rating and galvannealed steel enclosures for corrosion-resistant outdoor use in irrigation and oil field systems.

  • Push buttons:

    Siemens 30 mm devices offer IP66/IP67/IP69K protection, stainless-steel construction and 10 million mechanical cycles—ideal for oil, dust and washdown conditions.

Built to perform, these controls simplify integration and protect uptime.

Industrial control panel in foreground with snow-capped mountains in background at construction or mining site

Explore the 2025 Industrial Controls Catalog

Access the complete 2025 catalog of best-in-class industrial control products, including the SIRIUS Control, SIRIUS Hybrid, SIRIUS Monitor, SIRIUS Command and NEMA and General Purpose families.

Download the full PDF with bookmarks and links, or view individual sections online for quicker access to specific catalog content.

Person in black shirt standing against white wall, holding a dark object with blurred background.