Skip to main content

Santon Circuit Breaker Services

Santon Circuit Breaker Services has built up 20 years of experience with Sidunn in the design, manufacture and assembly of retrofit solutions Sidunn has solutions for almost every existing brand and version of LV ACB. Sidunn is designed on the hole-to-hole principle. In other words: no slotted holes in the copper conductors, but a 100% suitable solution. This creates the maximum achievable contact surface Sidunn is designed according to IEC61439 with regard to current, conductor cross section, short circuit resistance and temperature rise. A report of this is available for each specific Sidunn solution. Using Sidunn means: Short “down time”, Proven solution, Possibility of partial exchange of excisting ACB so Lower investment!

Liikkeenohjaus

Service
Tarjoaa Siemens Xcelerator -tuotteeseen/-ratkaisuun palvelun, joka auttaa asiakasta ottamaan sen käyttöön, integroimaan, käyttämään tai ylläpitämään sitä

Saatavilla olevat tuotteet

Sidunn Retrofit Solution using a Siemens 3WA Circuit Breaker conform IEC61439

Santon Circuit Breaker Service B.V.

By using a Santon Sidunn Retrofit Solution (IEC61439) you can change all brands End-Of-Life ACB to a new ACB, so the 3WA ACB can be your new standard.