Skip to main content

DC switching & protection

SENTRON 3QD2 semiconductor circuit breaker (SCCB)

The SENTRON 3QD2 SCCB, a semiconductor-based DC circuit breaker specifically developed for direct current (DC) applications, provides safe, ultra-fast, and arc-free protection against overloads and short circuits. The DC circuit breaker complies with the requirements of EN IEC 60947-10.

Product visual of the SENTRON 3QD2 semiconductor cirucit breaker (SCCB)

Why SENTRON 3QD2 DC circuit breakers?

Safely interrupting direct current (DC) places significantly higher demands on protection technology than alternating current (AC). Conventional electromechanical protection devices quickly reach their limits, particularly in the event of high inrush currents, overvoltages, or short circuits. Specifically developed for DC applications, the SENTRON 3QD2 semiconductor-based DC circuit breaker detects faults within microseconds. The SCCB interrupts current up to a thousand times faster than conventional mechanical switches – fully electronic and arc-free. This protects components, systems, and energy sources while increasing operational and personnel safety.

The DC circuit breaker combines the functions of multiple components in a single device – from protection, switching, and disconnection to communication, remote control and energy and load monitoring. The DC circuit breaker’s functionality can be scaled and adapted to specific applications through parameterization.

Key benefits

Ensure optimal safety and protection

Protect components, sectors and the entire DC bus in direct current applications with DC circuit breakers: The IEC 60947-10-compliant SCCB ensures ultra-fast fault detection & arc-free current interruption within microseconds.

Take advantage of bidirectional operation

Benefit from efficient flexibility: The SENTRON 3QD2 SCCB can automatically adapt to the direction of energy flow, such as when charging or discharging battery storage systems or during energy recovery processes in drive systems.

Ensure transparency through communication

Enable improved safety through continuous information exchange: The SCCB’s communication module transmits data in real time to higher-level systems via Modbus TCP and PROFINET for full visibility and fast response capabilities.

Featured capabilities

Illustration of a switchboard with installed SENTRON 3QD2 semiconductor circuit breakers. An installer gives a thumbs-up.

Save valuable space in your low-voltage switchboard

Reduce space requirements as well as installation and wiring effort: The multifunctional and parameterizable SENTRON 3QD2 SCCB combines the functions of numerous individual components in a single, functionally scalable device.

Illustration of two hands holding a tablet with a parameterization screen for the SENTRON 3QD2 semiconductor circuit breaker.

Adapt parameter settings to your needs

Customize the protection of the SENTRON 3QD2 DC circuit breaker to best suit your specific application: You can individually configure the SCCB’s protection parameters and responses with SENTRON Powerconfig.

Illustration of a happy operator standing in front of a clock and a crossed-out wrench.

Enjoy low-maintenance operation and a long service life

Benefit from long-term reliability and outstanding durability of the DC circuit breaker under frequent switching thanks to robust semiconductor-based switching technology with no mechanical wear parts.

Select...
A man and a woman wearing reflective clothing are walking past a row of server racks on either side of them.

Ultra-fast DC protection for AI data centers

AI racks with a power rating of over 1 MW require a highly efficient 800-V DC power distribution system with minimal conversion losses. The SENTRON 3QD2 DC circuit breaker clears faults within microseconds. This ensures stable operation of the DC bus, protects sensitive electronic loads from voltage sags and power disturbances, and reduces the demand for emergency power.

Read the technical paper

Frequently asked questions