Skip to main content

IMA stacks insulation panels energy-efficiently

IMA built an energy-efficient stacking line with Siemens SINAMICS S220 drives for Recticel. Higher speed, lower cost, maximum reliability.

How do we make the production and logistics of insulation materials as sustainable as possible? IMA built a stacker for Recticel that maximises electrical energy recovery and minimises downtime and product loss.

One panel every nine seconds

A lot can go wrong when machine stacking and packaging insulation panels. The panels can warp, fragments can break away, pallets can tip over, and so on. In all these cases, the panels become unusable. Too bad for the environment as well as for the panel producer. Recticel therefore knocked on IMA’s door with very strict requirements: the stacker they ordered had to be extremely robust, fast and as energy-efficient as possible.

“A lot is happening on the packaging line, and fast too,” says Nicolas Vandycke, project manager at IMA. “Every nine seconds, six metres of sheet material rolls in, from 60 cm to 120 cm wide. We put that material into a vacuum frame and stack it up to 75 cm high. We clamp that pile and pull it apart into 3-metre pieces. We grab those pieces every 12 seconds with a very large gantry picker and place them lined up on a pallet. We wrap film around them and put the pallets on a roller conveyor, where a forklift truck picks them up.”

SMO - intro

About IMA and Recticel

Belgium-based IMA is a machine builder specialising in customised machinery for the automotive, construction and food industries.

Recticel is an international specialist in insulation and foam applications, operating in more than 20 countries. At its site in Bourges, France, the company produces insulation panels for the construction industry.

Challenge 1: avoid vibrations

“Insulation panels are light. This is precisely why you need a heavy, sturdy machine - if parts shift, the panels could be damaged. Therefore, we built the machine very robustly. And we are confident there will be no damage - we did not foresee any room for failure.”

But robustness is not just in the mechanics. “We use the new SINAMICS S220 drive systems here. These can be tuned very precisely. With the help of Siemens, we were able to eliminate in the motor’s motion profile all frequencies that would cause vibrations in the mechanics. This way, everything runs completely vibration-free.”

“In the S220, we envisaged more intermediate sizes in power,” adds Jeroen Pieters, account manager at Siemens. “This allowed us to recommend a drive system that more closely matched the power required, saving IMA and Recticel costs. The motor modules are smaller. That way, they also need less cabinet space.”

IMA - Challenge 1
The motor modules of the SINAMICS S220 are smaller than those of its predecessor, allowing IMA to save on cabinet space.
Jeroen Pieters, Account Manager, Siemens

Challenge 2: speed

Nine seconds at the front and 12 seconds at the rear are very challenging cycle times. IMA achieves that by duplicating the line, both front and rear. Nicolas: “Picking up a panel every nine seconds is no mean feat because you have to be able to hold each panel perfectly and there are two different widths. We therefore provided two supply lines, whose motors are synchronised. Using technology objects, we built a virtual link between the two lines, as if there were a crankshaft between them.”

“We don’t want one line to move more than the other because then we wouldn’t be able to take the panels apart. As long as everything goes well, synchronisation is easy. But we also wanted to cover all unhappy flows: emergency stops, a fault in one motor while another is accelerating, etc. That was not easy. During commissioning, Siemens stood by us to offer support.”

SMO - Nicolas Vandycke
Synchronising supply lines is easy when everything is going well. But to cover all other scenarios as well, Siemens was on hand to give support.
Nicolas Vandycke, Project Manager, IMA

Challenge 3: recover energy

A dozen motors start and stop several times during the nine-second cycle time to maintain the fast process. “Lifting, lowering, pulling apart, lifting again, lowering... Without energy recovery, slowing down all those movements would cause a lot of heat and energy loss. Thanks to a shared DC link, the braking energy from one motor is used to start the other. That soon saves 10% energy.”

Result: efficient process without product loss

“We always build our machines completely at IMA. We test them thoroughly - from A to Z - and only build on site after full validation. This is a big advantage for the customer, as this way we do not have to occupy their production hall for months. Recticel was impressed when they came to take a look. Our cycle times are even better than expected: we gain one second at the front and two seconds at the rear.”

“The machine runs fully automatically, without operator intervention. Everything is selected automatically. We check the thickness and length of the panels and the height of the stacks at various points. Does something still go wrong? Then we can watch remotely to support Recticel.”

There is no product loss: thanks to the machine’s robust construction, secure gantry picker and precise synchronisation, no panels warp. Thanks to technology and support from Siemens, we got the job done. The collaboration with Siemens went smoothly, the support was excellent. We will definitely use the S220 more often.”

IMA - Challenge 3

The benefits in a nutshell

  • Cycle times faster than planned
  • Energy efficiency: braking energy recovered via S220 drives
  • More compact cabinets and lower cost thanks to smaller drive modules
  • Reliable, stable operation without product failure
  • User-friendly and maintenance-friendly system
  • Remote monitoring for remote support