---
title: "Designcenter X Value Based Licensing Tokens - Add-ons | Siemens"
description: "No matter which Designcenter X solution you choose you can extend your CAD/CAM/CAE capabilities with Value Based Licensing to access to add-on modules."
language: "en-GB"
locale: "en-GB"
source_url: "https://www.siemens.com/en-gb/products/designcenter/cad-software/offerings/cad-licensing-50-tokens/"
url: "https://www.siemens.com/en-gb/products/designcenter/cad-software/offerings/cad-licensing-50-tokens/"
canonical: "https://www.siemens.com/en-gb/products/designcenter/cad-software/offerings/cad-licensing-50-tokens/"
image: "https://images.sw.cdn.siemens.com/siemens-disw-assets/public/6sjR78S2dEeX8gwLiUP6Zv/en-US/designcenter-x-value-based-licensing-tokens-og-1200x630.jpg?auto=format%2Ccompress&amp;w=1200&amp;h=630&amp;fit=crop&amp;crop=faces%2Cedges&amp;q=60"
type: "website"
content_category: "product"
division: "DI SW PLM"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-14T16:13:28Z"
word_count: 688
reading_time_minutes: 3
links_count: 15
images_count: 7
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": "Designcenter X Value Based Licensing (50 count)",
  "url": "https://www.siemens.com/en-gb/products/designcenter/cad-software/offerings/cad-licensing-50-tokens/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/en-gb/"
        }
      },
      {
        "@type": "ListItem",
        "position": 2,
        "item": {
          "name": "Products",
          "@id": "https://www.siemens.com/en-gb/products/"
        }
      },
      {
        "@type": "ListItem",
        "position": 3,
        "item": {
          "name": "Designcenter",
          "@id": "https://www.siemens.com/en-gb/products/designcenter/"
        }
      },
      {
        "@type": "ListItem",
        "position": 4,
        "item": {
          "name": "Designcenter CAD software",
          "@id": "https://www.siemens.com/en-gb/products/designcenter/cad-software/"
        }
      },
      {
        "@type": "ListItem",
        "position": 5,
        "item": {
          "name": "Products",
          "@id": "https://www.siemens.com/en-gb/products/designcenter/cad-software/offerings/"
        }
      },
      {
        "@type": "ListItem",
        "position": 6,
        "item": {
          "name": "Designcenter X tokens",
          "@id": "https://www.siemens.com/en-gb/products/designcenter/cad-software/offerings/cad-licensing-50-tokens/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "DI SW PLM"
      }
    ]
  }
}
```

Designcenter X Value Based Licensing Tokens - Add-ons | Siemens

This page is displayed using automated translation. [View in US English instead?](/en-us/products/designcenter/cad-software/offerings/cad-licensing-50-tokens/)

# Designcenter X Value Based Licensing 50 pack

Designcenter X Value Based Licensing tokens provide a flexible solution for running Designcenter X add-on modules without the need for individual purchases.

Prerequisites

Terms and Conditions

![A promotional image for a product featuring a sleek, modern design with a focus on Designcenter value-based licensing.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2gEefgW7FanmOUKZTTNnxI/en-US/designcenter-x-value-based-licensing-tokens-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

Product and pricing for:

€10,865.82

For 1 year

Quantity

Limit: 50

1 year

€10,865.82 / qty

3 year

€32,597.47 / qty

Payment methods

Licence Type: 

Floating

Pricing model: 

Subscription

Need help? [Contact us](https://resources.sw.siemens.com/en-GB/contact-plm-store/) or call [+1 972 987 3090](tel:19729873090)

## On-premises Designcenter CAD Value Based Licensing

Looking for Value Based Licensing as a Designcenter CAD on-premises user? Find your purchase options here.

[Contact us](/en-gb/contact/#6k5BgoQXknmBmRozANZQ1q)

## Innovate without compromise

No matter which Designcenter X solution you choose, with add-on modules you can extend its CAD/CAM/CAE capabilities. 
 
Over 140+ add-on modules are available across 15 core domains, allowing you to configure Designcenter X to the specific requirements of your project— with specialized design tools, standard parts applications, design-integrated simulation solutions, programming and customization toolkits and direct translators. Take a minute to go through the [interactive overview](https://play.goconsensus.com/s9c1c6c95) to explore the possibilities of Designcenter add-on modules. 
 
Your Designcenter X purchase is a future proof investment: every 6 months we do a new release of add-ons, continually providing you with new capabilities and innovations. Your gateway to Designcenter X add-ons is through Value Based Licensing, with new add-ons are immediately available in the token pool.

Designcenter X Value Based Licensing is delivered through floating licensing, allowing your whole team to leverage one, shared token pool.

[Explore interactive overview](https://play.goconsensus.com/b65a9f76b)

![Person using laptop with graphs and charts on screen](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1rVR9SeYOSA7ZASSFzIhdW/en-US/nx-value-based-licensing-feature-640x360.jpg?auto=format%2Ccompress&w=1280&h=720&fit=crop&crop=faces%2Cedges&q=60)

## How add-ons work

Designcenter X add-ons are delivered exclusively using our innovative floating value-based licensing model, which provides a cost-effective solution with the ultimate flexibility. Engineering teams can tap into the vast array of capabilities—whether you need them daily or occasionally. 
 
Simply purchase a pool of tokens for your team. Floating licensing allows your whole team to leverage the same shared token pool. You then use tokens to check-in and check-out add-on modules as needed. Each add-on and tool in the library has a value. When that add-on is checked-out, the token value is subtracted from the pool. When that product is no longer in use, its token value is added back to the available shared pool.

![Abstract X-shaped form with teal and blue light streaks swirling on a dark navy background.](https://assets.new.siemens.com/dam-asset/ea33ddfd-04c5-4a29-a53a-11c8b8267ffe/Siemens-Xcelerator-X-1920x1080.png?auto=format%2Ccompress&w=96&h=64&fit=crop&crop=faces%2Cedges&q=60)

### Learn more about add-on modules for Designcenter X

View all add-on modules that are available for Designcenter X via Value Based Licensing (token-licensing).

[View fact sheet](https://resources.sw.siemens.com/en-GB/fact-sheet-designcenter-x-value-based-licensing-modules/)

## Designcenter X Value Based Licensing FAQs

### Explore Designcenter CAD products

[

![A promotional image for a trial of a product with a blue and white color scheme and a person's hand holding a phone.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5j58S2bK61vozEurjItokT/en-US/nx-x-essentials-trial-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

**Designcenter**

### Designcenter X Essentials

Browser-based essential CAD, CAM and CAE tools. Create and edit Designcenter data in a lightweight experience, with zero translation, from anywhere.

](/en-gb/products/designcenter/cad-software/offerings/cad-design-essentials/)

[

![A person wearing a blue shirt and a white hat is standing in front of a white wall.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/30RuWtfbo3eS4G3lOkkBfo/en-US/nx-x-standard-is1482145995-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

**Designcenter**

### Designcenter X Standard

Designcenter X Standard is a powerful solution that allows you to create and edit designs of typical 3D parts and assemblies.

](/en-gb/products/designcenter/cad-software/offerings/cad-design-standard/)

[

![A person is standing in front of a white wall with a blue and white sign on it.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/6PbiT00Fjw6G67jRhGzIBM/en-US/nx-x-advanced-is2167549305-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

**Designcenter**

### Designcenter X Advanced

Boost design efficiency and quality with user defined templates, automated validation, photorealistic rendering, 3D annotation and more in Designcenter X Advanced.

](/en-gb/products/designcenter/cad-software/offerings/cad-design-advanced/)

[

![A promotional image for a product featuring a person wearing a hat and sunglasses.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1mssDbtRB3bOQWenb9y6Hx/en-US/nx-x-premium-is2189586290-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

**Designcenter**

### Designcenter X Premium

Designcenter X Premium includes all features of Standard and Advanced and tools for complex design including electro-mechanical integration for flexible PCB.

](/en-gb/products/designcenter/cad-software/offerings/cad-design-premium/)

### Designcenter X vs. Other CAD Solutions

Find out how Designcenter X for CAD and product engineering stacks against the competition.

[Find out more](/en-gb/products/designcenter/cad-software/offerings/compare-tiers/)

 

## Contact Us