跳转至主要内容

Electric/electronic door interlocking (U.S. standards)

Control panel tip: Restricted access to industrial control panels in accordance with UL508A and NFPA 79.

Did you know door locking must meet safety standards?

Industrial control panels used in the U.S. must be designed with protection against direct contact, ensuring no live parts can be touched during normal operations. U.S. standards specify that enclosure doors must be locked in accordance with UL 508A and NFPA 79, while remaining accessible for maintenance and service.

8a5d2ad2-5055-4901-8113-8c17e38c9f31-UL-control-cabinet-doors-closed-16to9-3840x2160

Time-saving tips for your project

For reasons of space, it is often necessary that the electrical control of a machine or plant be distributed over multiple control panels, such as side-by-side or distributed control panels. These control panels can be supplied by a main cabinet with a corresponding main disconnecting device.
If you now want to implement the unlocking and opening of all control panel doors in combination with the main disconnecting device (door interlocking), expenditures for the design and construction of a purely mechanical solution can quickly become high and impractical.
An EPLAN project of the electric classic door interlocking, and the complete documentation of the application solutions are available under the following link

Monochrome electrical circuit diagram showing contactors and Siemens branding, with the marking 3VA9978-0BF23.

Door interlocking in the main cabinet is implemented mechanically by means of the door-coupling rotary operating mechanism of the 3VA molded case circuit breaker being used as a main switch. The distributed control panels are equipped with electric door interlocking.
The core of the application is a position switch with a tumbler that is situated directly on the door of the distributed control panels and has two important functions: It interlocks the door when the main switch is switched on and it signals whether the door is open or closed. This can prevent the main switch from being switched on even though the door of a distributed control panel is still open.

Learn more about SIRIUS position and safety switches

If necessary for service and maintenance, an override of the distributed control panels is very easy to implement. In this application, a timing relay is controlled via a key-operated pushbutton. With the timing relay, door interlocking is disabled for a set time period and the control panel can be opened with live components.
Three indicator lights located on the main cabinet indicate the following:

  • First light: All doors are closed and locked
  • Second light: Main switch is switched on
  • Third light: Override active (door interlocking temporarily suspended)

Learn more about SIRIUS ACT pushbuttons and indicator lights

Door interlocking can just as easily be controlled via a LOGO! program or via a SIMATIC program block.

Prefabricated SIMATIC program blocks, EPLAN projects, and complete documentation are available under the following link:

Door interlocking for distributed industrial control panels according to UL 508A and NFPA 79

Website LOGO! basic modules