Individual products: NX X Manufacturing solutions
Access the full breadth of NX X Manufacturing with cloud-based named-user licenses through two seat options, including NX X Manufacturing CAD/CAM and NX X Manufacturing CAM. The two packaging options (CAD/CAM and CAM-only) are offered in four tiers — Essentials, Standard, Advanced, and Premium. Each tier expands functionality for prismatic part programming, freeform parts, and complex components, while delivering flexibility, security, scalability, and built-in data management.
You can extend functionality even further with NX X Manufacturing Value-Based Licensing.
For more information on the seats, add-ons, or on-premises NX Manufacturing solutions, refer to the relevant sections or contact sales.
Add-ons for NX X Manufacturing
Extend capabilities with Value-Based Licensing add-ons. Boost the power of your NX X Manufacturing solution with add-ons delivered through our Value-Based Licensing (VBL) model. Using a flexible token system (25-, 50-, and 100-token packs), you can access only the features you need, minimizing costs and maximizing agility.
Choose from a growing library of 20+ add-ons to tailor your solution. Capabilities cover part model preparation, machining productivity, simulation, specialized machining, postprocessing, AI enhancements, and machine kits.
New add-ons are regularly added to the token pool, ensuring the system evolves with changing needs.
With NX X Manufacturing VBL, the right tools can be applied at the right time, enhancing efficiency, flexibility, and cost-effectiveness.
High-Value Add-ons
Extend NX X Manufacturing to manufacturing assembly planning, resource planning, and production line design with Line Designer X and Assembly Line Planner X.
- Line Designer X
- Design and visualize complete production-line layouts in 2D and 3D.
- Create configurable layouts and link resources to process steps.
- Maintain a connected digital twin for faster planning and validation.
- Assembly Line Planner X
- Plan and balance complex assembly operations across stations.
- Assign resources, manage process flow, and optimize workloads.
- Enable collaboration and consistency through Teamcenter connectivity.
Delivered as High-Value Add-Ons within NX X Manufacturing, these solutions enhance efficiency, visibility, and flexibility across the digital production environment.