Skip to main content

Why NX X Manufacturing CAM Standard?

NX X Manufacturing CAM Standard incorporates automated prismatic part programming with 2.5-axis milling, holemaking, turning and on-machine probing. With out-of-the-box CAM workflows, prismatic parts can be programmed quickly and are ready to run on the machine, cutting setup time by up to 90%.

Key features

2.5-axis milling: Machine with volume-based milling to enable faster programming of prismatic parts, and feature-based machining automates programming. High-speed machining strategies can reduce machining time by up to 60%, and multiple-part programming boosts productivity.

Data management: gain access to CAM data management and enable cloud file management, including check-in and check-out of manufacturing files and revision control. Explore features that help identify dependencies between design parts and CAM setups, while integrated discussion threads and task assignments support cross-functional collaboration between designers and manufacturers.

Turning: Effectively machine cylindrical parts on lathe machines with single and dual spindles using comprehensive turning capabilities. Roughing strategies include face, turn, back turn, bore and undercut operations, while finishing techniques encompass multiple-passes strategies and facing. Hole-making includes spot, drill, peck, chip, ream and tap operations, with grooving offering flexible tracking point control and threading for outer and inner diameters.

Simulation, postprocessing and shop documentation: Use toolpath animation and a postprocessor to generate production-ready G-code. Post Hub, a cloud-based library with over 1,000 postprocessors, and Post Configurator allow modification or creation of new postprocessors; machine tool builder and work instruction tools create kinematics models and develop associative work instructions.

Manufacturing metrics are based on internal test machining or internal comparison studies.

Graphic of a machine part being milled.

Benefits of NX X Manufacturing:   

  • Program prismatic parts using advanced CAM tools tailored for your specific manufacturing needs  
  • Reduce upfront costs and streamline deployment with cloud technology  
  • Increase productivity with industry-leading CNC programming capabilities    
  • Improve collaboration among stakeholders using cloud-based solutions  
  • Expand the functionality of your solutions with Value Based Licensing 

Customizable solution 

Expand the functionality with NX X Manufacturing Value Based Licensing to configure and customize your solutions, including: 

  • Specialized machining capabilities 
  • G-code-driven simulation 
  • Modern postprocessing solution 
  • AI-assisted CAM programming

NX X Manufacturing CAM Standard capabilities

Teamcenter Share: cloud-based collaboration

Optimize your entire production process with Teamcenter Share, a next-generation, cloud-based collaboration solution from Siemens, which seamlessly connects to NX CAM software. Securely communicate and share information with internal and external stakeholders in the cloud.

Connect design, manufacturing and shop floor teams to run a more flexible and efficient production.

Your subscription also includes access to Teamcenter Share. With capabilities including secure, central storage and e-mail address-based sharing, Teamcenter Share allows you to instantly, securely and easily collaborate with colleagues, partners and customers. An Enterprise Cloud Account (ECA) will be provided to you for administrators to gain access to Teamcenter Share and delegate additional privileges.   

Except guest users, all Authorized Users of Teamcenter Share cloud services will receive access to "Getting Started with Siemens Xcelerator Academy" (LAAS49000) on-demand training on the Siemens Xcelerator Academy portal.  

Precision planning and shop floor operations

Tarun K., Senior Software Engineer, Enterprise Company

Best CAM package in the market

Joel G., R&D, Mid-Market Company

NX CAM empowers our manufacturing process

Luis Edison G., Small-Business Customer

Learn more about NX for manufacturing

Customer support

Siemens offers customer support for NX and all of our products.

NX for manufacturing blog

Keep up with the latest news and highlights of NX for manufacturing software on our blog site.

NX for manufacturing community

Join the conversation or get answers to all of your NX for manufacturing software questions.