Skip to main content

Why NXPLUS C?

The factory-assembled, type-tested Siemens NXPLUS C fixed circuit-breaker switchgear is a versatile metal-enclosed, gas-insulated medium-voltage switchgear for indoor installation.

Available for single-busbar as well as double-busbar applications, NXPLUS C gas-insulated switchgear is used in transformer and switching substations in a vast range of power supply applications. It is also suited for marine applications on ships and platforms as it has been type-approved by the following classification societies:

  • DNV GL
  • American Bureau of Shipping (ABS)

The specially designed NXPLUS C Wind model has been adapted to the requirements of onshore and offshore wind turbines.

Key benefits

Reduce maintenance

Switchgear vessels designed as sealed pressure systems, maintenance-free switching devices and enclosed cable plugs maximize supply reliability, enable installation and operation without SF6 gas work, and reduce operating costs.

Stay flexible

The use of digital secondary systems and combined protection and control devices results in clear integration in process control systems and the ability to flexibly and easily adapt to new system conditions. 

Reduce energy costs

The use of SF6 insulation results in compact dimensions, so that you can effectively use existing switchgear rooms and substation rooms, save on new constructions and save costly city-area space.

Featured capabilities

Explore related resources and products