Understand the scope of IEC 60204‑1 and IEC 61439‑1/2
A number of standards apply when you’re building control cabinets for machines. IEC 60204‑1 is the relevant starting point, but control cabinet builders also need to ensure the electrical safety of the control panel to the best of their ability. That’s why we recommend a risk analysis – which is also required under the relevant directives for the European market. If more risks are identified that the manufacturer believes aren’t covered by IEC 60204‑1, IEC 61439‑1/2 and other standards may be consulted for additional design assistance.
The German Commission for Electrical, Electronic, and Information Technologies of DIN and VDE (DKE) has published a statement to help identify the areas of application of IEC 60204‑1 and IEC 61439‑1/2.