---
title: "Products | Siemens"
description: "Product home page"
language: "en-GB"
locale: "en-GB"
source_url: "https://www.siemens.com/sg/en/products/automation/topic-areas/industrial-edge/this-is-industrial-edge-2023.html"
url: "https://www.siemens.com/en-gb/products/"
canonical: "https://www.siemens.com/en-gb/products/"
image: "https://images.sw.cdn.siemens.com/shared/siemens-logo-white-deepblue-placeholder-og-1200x630.jpg"
type: "website"
content_category: "product"
division: "CM"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-18T01:54:18.266Z"
word_count: 491
reading_time_minutes: 2
links_count: 25
images_count: 12
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": "Products",
  "url": "https://www.siemens.com/en-gb/products/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/en-gb/"
        }
      },
      {
        "@type": "ListItem",
        "position": 2,
        "item": {
          "name": "Products",
          "@id": "https://www.siemens.com/en-gb/products/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "CM"
      }
    ]
  }
}
```

Products | Siemens

This page is displayed using automated translation. [View in US English instead?](/en-us/products/)

# Products

Explore our technology products, including hardware, software and services from Siemens and the Siemens Xcelerator seller portfolio.

## Filter by

### Filters selected (0)

### Filters

1 - 12 of 2280 results

Sort by

![24/7 support for Opcenter Pharma](https://assets.new.siemens.com/siemens/assets/api/uuid:9a1470e1-aa45-43cd-b1f9-a59ba9030392/width:640/247-support-siemensxcelerator-productimage4x33-cropped.png)

### 24/7 support for Opcenter Pharma

**By OYTEC**

Keep your Opcenter Pharma MES running 24/7 with expert application support from OYTEC. Get incident resolution, proactive monitoring and flexible improvement hour...

[Find out more](https://www.siemens.com/en-gb/products/oytec-24-7-support-for-opcenter-pharma/)

![24x7 Managed OT Service](https://assets.new.siemens.com/siemens/assets/api/uuid:4b464438-2853-419e-94bb-a48ee21e3a8b/width:640/pic-offer-24x7-it-ot-operations-1440x1080web-cropped.jpg)

### 24x7 Managed OT Service

**By ENTIRETEC**

Downtime isn't an option for production networks. Siemens and ENTIRETEC join forces to keep them running, day and night. Our NOC monitors, secures, and operates y...

[Find out more](https://www.siemens.com/en-gb/products/change-me-xkokx6l/)

![24x7 Managed OT Service](https://assets.new.siemens.com/siemens/assets/api/uuid:e852d6d5-0e8b-4898-8202-015954ef4eb3/width:640/Pic-Offer-24x7-IT-OT-Operations.jpeg)

### 24x7 Managed OT Service

**By ENTIRETEC**

For the efficient and secure integration of IT and OT systems in production, Siemens and ENTIRETEC offer specialized know-how, dedicated hardware, and managed ser...

[Find out more](https://www.siemens.com/en-gb/products/entiretec-24x7-managed-ot-service/)

![2D IRON](https://assets.new.siemens.com/siemens/assets/api/uuid:c129cbd5-17f1-4a11-8aed-c9e1229f2ff5/width:640/TBS-2D-IRON-4-3.png)

### 2D IRON

**By Touchless Biometric Systems**

2D IRON is an ultra-durable fingerprint terminal built to withstand tough environments. Its multispectral sensor identifies up to 50,000 fingerprints, regardless...

[Find out more](https://www.siemens.com/en-gb/products/touchless-biometric-systems-2d-iron/)

![2D SENSE](https://assets.new.siemens.com/siemens/assets/api/uuid:4ca1afd4-a993-47f0-b99a-c7fbd931611b/width:640/2d-sense-siemens43-cropped.jpg)

### 2D SENSE

**By Touchless Biometric Systems**

2D SENSE is an intuitive biometric terminal with a capacitive touch sensor for secure user authentication with fingerprint, PIN code, optional with integrated RFI...

[Find out more](https://www.siemens.com/en-gb/products/touchless-biometric-systems-2d-sense/)

![2N Access Unit M 13.56 MHz, NFC ready - 3m Eth cable](https://assets.new.siemens.com/siemens/assets/api/uuid:df25ba81-a334-40eb-882d-7c318fd19a5d/width:640/9161121-access-unit-mrfidfront.png)

### 2N Access Unit M 13.56 MHz, NFC ready - 3m Eth cable

**By 2N**

This version of the 2N® Access Unit M RFID reader can read most cards at a frequency of 13.56 MHz.

[Find out more](https://www.siemens.com/en-gb/products/2n-access-unit-m-13-56-mhz-nfc-ready-3m-eth-cable/)

![2N Indoor Talk, Black](https://assets.new.siemens.com/siemens/assets/api/uuid:6f9e5912-3b22-4b8b-99a7-f5a68e68c967/width:640/2n-hero.png)

### 2N Indoor Talk, Black

**By 2N**

The design of the 2N® Indoor Talk indoor station will suit every flat or home.

[Find out more](https://www.siemens.com/en-gb/products/2n-indoor-talk-black/)

![2N Indoor View](https://assets.new.siemens.com/siemens/assets/api/uuid:45f779be-97b3-4415-84d7-a92ab9b2eeaf/width:640/91378601-indoorviewblackhomepagescreenphotofrontleft.png)

### 2N Indoor View

**By 2N**

The main feature of the 2N® Indoor View indoor station is a 7″ touchscreen with a wide viewing angle.

[Find out more](https://www.siemens.com/en-gb/products/2n-indoor-view/)

![2N IP Force 2.0](https://assets.new.siemens.com/siemens/assets/api/uuid:b6f7878f-dbe7-452d-8df4-24ac37e96231/width:640/1200x900-3-cropped.png)

### 2N IP Force 2.0

**By 2N**

Designed for demanding environments where maximum security, seamless access control, and precise visitor identification are essential, the 2N IP Force 2.0 deliver...

[Find out more](https://www.siemens.com/en-gb/products/2n-ip-force-2-0/)

![3-matic by Materialise](https://assets.new.siemens.com/siemens/assets/api/uuid:0e2f10c8-9196-4840-bb0d-d43568410d25/width:640/02-altairapaproduct3-maticmaterialiseherodesktop1920x450-jpg-cropped.jpg)

### 3-matic by Materialise

**By Siemens Industry Software**

3-matic enables engineers to create, modify, and optimize 3D-printable designs directly on STL data. Add lattice structures, textures, and perforations, repair to...

[Find out more](https://www.siemens.com/en-gb/products/siemens-industry-software-3-matic-by-materialise/)

![30C Tax Credit for Alternative Fuel Vehicle Refueling](https://assets.new.siemens.com/siemens/assets/api/uuid:2cf883ff-4f63-4855-b9c4-27e8be5cf9fd/width:640/4-3-giraffe30c.png)

### 30C Tax Credit for Alternative Fuel Vehicle Refueling

**By Giraffe**

Maximize your 30C Tax Credit for installation of electric vehicle (EV) charging stations and other refueling infrastructure for low-carbon fuels.

[Find out more](https://www.siemens.com/en-gb/products/giraffe-30c-tax-credit-for-alternative-fuel-vehicle-refueling/)

![36ZERO Vision PROFESSIONAL License](https://assets.new.siemens.com/siemens/assets/api/uuid:41dee3a1-68be-49ba-87f9-e1f57ff3acf6/width:640/siemens-2-cropped.png)

### 36ZERO Vision PROFESSIONAL License

**By 36ZERO Vision**

AI-powered, visual quality inspection software for manufacturing. Hardware-agnostic, best-in-class accuracy without pseudo-defects thanks to error classification....

[Find out more](https://www.siemens.com/en-gb/products/36zero-vision-professional-license/)