Skip to main content

NX software

The award-winning NX software helps designers and manufacturers deliver better products faster using powerful, integrated CAD and CAM solutions that realize the full value of the digital twin.

A complete design-to-manufacturing solution

Scalable Designcenter CAD and NX CAM (computer aided-design/manufacturing) software empower startups, mid-size and multinational corporations to gain a competitive advantage in their markets.

Help your teams collaborate more effectively and deliver innovative, high-quality products faster—with unparalleled precision—using Designcenter CAD and NX CAM solutions.

A graphic of a pair of VR goggles, next to a wireframe of the same goggles

The NX CAD/CAM advantage

50% Faster product design cycles

Create high-quality new products with less rework and fewer prototypes using Designcenter.

Learn more

20% Shorter time-to-delivery

Meet tight deadlines with NX integrated design and manufacturing capabilities.

Explore NX products

90% First-time yield

Boost KPIs while improving sustainability with NX CAM.

Learn more

Logo for Siemens Xcelerator.

Discover why Designcenter plus NX is your complete solution for product engineering and manufacturing

A proven, trusted leader in CAD/CAM

Learn why the Designcenter and NX experience goes beyond powerful software. We're here to support your success each step of the way,

On G2, the independent peer review site, Designcenter and NX consistently receive high marks for:

  • Ease of use
  • Flexibility
  • Quality support
  • Customization
  • Integrated simulation 

See NX CAD reviews | See NX CAM reviews

8 of the badges representing awards won by NX CAD

Excellent user interface, tutorials and manuals

Assistant Professor of Computational Mechanics, Enterprise Customer

Read G2 review

NX is best for combined CAD, CAM and CAE

Mechanical Engineer, Mid-market Customer

Read G2 review

Versatility and manageability, NX CAM is the best.

Mechanical Engineer, Small Business Customer

Read G2 review

Case study

Haidlmair

Case study

Haidlmair uses NX to optimize the mold design process

Company:Haidlmair

Location:Nussbach, Austria

Siemens Software:Designcenter

See how Designcenter and NX CAM can scale with you

Only Siemens' Designcenter and NX, the integrated software for design and manufacturing, can empower businesses of all sizes to harness the power of the digital twin.

See how Designcenter and NX enable small shops to thrive and large multinationals to sustain their competitive edge.

 Zel X machine shop management software screenshot.

Designcenter buyer's guide

Learn about what Designcenter brings to product development processes.

A woman sits at a laptop, looking at a dashboard in NX

Are you a student or educator?

Explore our academic offerings for Designcenter, including the free CAD/CAM Student Edition.