Skip to main content
REAL-WORLD APPLICATION

Plug and Play energy units for battery manufacturing

Off-site prefabricated and fully tested E-House power distribution centers support modular construction and fast scaling of battery manufacturing plants. The containerized solution reduces complexity, shortens lead times and lowers CAPEX compared to conventional substations.

Person at a desk pointing at a 3D design model on dual monitors, with a keyboard, pen holder, and office items visible in a bright workspace.

Challenge

Battery manufacturing projects face increasing complexity as production scales from pilot lines to giga-scale facilities. At the same time, organizations must manage shortages of qualified project resources, tight execution timelines, and CAPEX constraints. There is also a growing need for standardized and modular power distribution systems, while transparency on OPEX savings remains limited under high energy demand.

Solution

Prefabricated, containerized E-House power distribution centers enable modular and standardized deployment. They reduce project complexity, support faster construction timelines, and allow scalable power distribution aligned with production ramp-up.

Benefits

  • Reduce project complexity and de-risk timelines
  • Accelerate overall project lead time
  • Lower CAPEX and OPEX compared to conventional substations
  • Scale power distribution in line with production growth
Industrial facility with multiple Siemens container units and tanks installed outdoors, set on a gravel site with green fields and rolling hills in the background.

Kā sākt

Battery Manufacturing Infrastructure Visual

Deploy prefabricated units

Deploy off-site prefabricated and fully tested E-House units to establish power distribution infrastructure.

Battery Manufacturing Infrastructure Visual

Integrate modular infrastructure

Integrate the containerized, modular solution into overall plant construction to reduce complexity and support faster execution.

Battery Manufacturing Infrastructure Visual

Scale power with production

Expand and scale the power distribution system in line with production ramp-up, complemented by digital monitoring and energy management to support transparency and optimized operation.

Prefabricated and pre-tested setup

E-House solutions are fully prefabricated, assembled, and tested off-site, reducing on-site installation effort and supporting more predictable deployment.

Containerized modular design

The solution is delivered as a containerized unit, enabling flexible installation and supporting modular construction approaches for battery manufacturing plants.

Scalable power distribution architecture

The modular architecture enables flexible expansion of the power distribution system by adding standardized units as capacity requirements evolve.