Skip to main content
Industrial edge devices icon.

Industrial Edge Devices

A wide range of Industrial Edge devices makes it easy to deploy edge computing in your production environment. You can use SIMATIC controllers and HMIs with integrated edge functionality, use IPCs and virtualized systems and obtain certified edge devices from our Industrial Edge ecosystem partners.

Siemens industrial edge devices architecture icon.

The Industrial Edge device architecture provides industrial-grade security standards such as no root access and secure boot enforcement. It’s easy to maintain with regular feature updates and bug fixes via Industrial Edge and provides logging services. Quality and robustness are industry standard with industrial-grade OS and end-to-end system testing.

Siemens device portfolio

Select...

SIMATIC IPC127E Industrial Edge

Key features:

  • CPU: Intel® Atom™ E3940
  • Memory free for Edge apps: 2,2 GB RAM
  • Storage free for Edge apps: 96,1 GB
  • Interfaces: 4x USB 3.0, 3x Gbit Ethernet (ext. Version)

SIMATIC IPC227E Industrial Edge

Key features:

  • CPU: Intel® Celeron™ N2930
  • Memory free for Edge apps: 6,3 GB RAM
  • Storage free for Edge apps: 198,3 GB
  • Interfaces: 2x Gbit Ethernet, 1x USB 3.0, 3x USB 2.0, 1x DisplayPort

SIMATIC IPC227G Industrial Edge

Key features:

  • CPU: Intel® Atom™ X6413E
  • Memory free for Edge apps: 6 / 14 GB RAM
  • Storage free for Edge apps: 198 / 396 GB
  • Interfaces: 3x Gbit Ethernet, 4x USB 3.1

SIMATIC IPC427E Industrial Edge

Key features:

  • CPU: Intel® Core™ i5-6442EQ
  • Memory free for Edge apps: 14,4 GB RAM
  • Storage free for Edge apps: 198,3 GB
  • Interfaces: 3x Gbit Ethernet, 4X USB 3.0, 2x RS232/485

SIMATIC IPC847E Industrial Edge

Key features:

  • CPU: Intel® Xeon™ E-2278GE
  • Memory free for Edge apps: 127 GB RAM
  • Storage free for Edge apps: 858,7 GB
  • Interfaces: 6x USB 3.1 (2x Type C), 2x USB 3.0, 3x Gbit Ethernet (IE/PN)

SIMATIC IPC BX‑39A Industrial Edge

Key features:

  • CPU: Intel® Xeon™ W‑11155 / 11555 / 11865 MLE
  • Memory free for Edge apps: 6 / 14 / 30 GB RAM
  • Storage free for Edge apps: 198 / 396 GB
  • Interfaces: 4x Gbit Ethernet, 4x USB 3.2

SIMATIC IPC BX‑59A Industrial Edge

Key features:

  • CPU: Intel® Core™ i9-13900E
  • Memory free for Edge apps: 30 GB RAM
  • Storage free for Edge apps: 900 GB
  • Interfaces: NVIDIA® L4 GPU (26 GB DDR6), 4x Gbit Ethernet (IE/PN), 2x 10Gbit Fiber

SIMATIC IOT2050 Industrial Edge

Key features:

  • CPU: ARM Cortex-A53
  • Memory free for Edge apps: 1 GB RAM
  • Storage free for Edge apps: 5 GB
  • Interfaces: 2x Gbit Ethernet, 2x USB 2.0

Open standards, smarter edge

With Industrial Edge, Siemens supports the Open Industry 4.0 Alliance to advance interoperable, standardized edge computing solutions — enabling secure, flexible data processing right at the source.

OEC Compliance Badge.

Start your journey