Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

Digital Pioneer

SIMOTICS SD next generation – performance meets digitalization

Our rugged Severe Duty Motors have always excelled with espeically high reliability and powerful performance, even in the most challenging applications. Discover the entire range of our low-voltage motor program that is truly unique on today's market – and is setting entirely new standards.

image

The new generation of SIMOTICS SD low-voltage motors is not only exceedingly compact, efficient and reliable, but also offers the decisive advantage of being ready for digitalization. This new generation of motors enables you to optimize your processes because the units become part of your digital enterprise. Despite their smaller cover size, the new design offers higher power density. With the three variants SIMOTICS SD, SIMOTICS SD Add and SIMOTICS SD Pro, you have an outstanding range of low-voltage motors at your disposal that is truly unique in today's market.

In addition to their exceptionally high reliability, what's particularly convincing about the SIMOTICS SD series motors is their high starting and breakaway torques. And with SIMOTICS CONNECT – a sensor box mounted on the motor – these motors are IQ-ready. Integrated sensors measure important operating parameters such as the mechanical condition, temperature, and operating condition, and forward these data via WLAN to the digital platform SIDRIVE IQ for further analysis.

 

With their low starting currents and global certificates, the SIMOTICS SD Add variant can be deployed in all major global regions and markets. What's more, this characteristic of low starting currents not only meets industry-specific requirements and specifications of the process industry, but also helps improve operational quality.
 
The motors of our third variant are characterized by their outstanding flexibility and scalability. SIMOTICS SD Pro provides you with motors that you can use anywhere in the world directly on the grid or on a converter up to 690 V, in any system or plant configuration you wish. One particular highlight of our SIMOTICS SD Pro variant is unique combination of important global certificates, multi-voltage capability, and stable efficiency levels based on IE3, regardless of whether the network frequency is 50 Hz or 60 Hz.

Benefits at a glance

Benefits for today, ready for tomorrow

Digitalization will permanently change drive technology. We specifically designed and equipped the SIMOTICS SD next generation motor series to meet every challenge of this fundamental transformation.

Digitalization

SIDRIVE IQ – Intelligence for optimal performance of drive systems

Harness the benefits of digitalization to optimize your complete drive systems: The digital platform SIDRIVE IQ enhances transparency, increases reliability and optimizes maintenance friendliness. Precise, seamless data on motors and their associated converters are generated and analyzed end to end. This enables you in the future to reduce unscheduled outages, eliminate faults more quickly, improve your plant performance and achieve significantly higher overall productivity. The first variant of SIMOTICS SD next generation motors is equipped with the SIMOTICS CONNECT sensor box, whose integrated sensors together with suitable data management make your motors IQ-ready. You also have the option of further optimizing your drive system performance with customized service packages.

Technical details

For high standards, major challenges, and unique regional features

Whether exposed to dust, shock and vibration loading or the harsh environment of the process industries: Our SIMOTICS SD next generation low-voltage motors are right at home even under the most demanding conditions. With their robust housing and unique specifications, they can be used in a very broad range of applications.

Additional information

We'll keep you posted

Here you can find more information and additional publications about our SIMOTICS Severe Duty Motors.

Downloads

Technical support