---
title: "Disclaimer: Siemens in Q4 2024 | Siemens"
description: "Siemens"
language: "en-US"
locale: "en-US"
source_url: "https://www.siemens.com/global/en/company/investor-relations/events-publications-ad-hoc/disclaimer-q42024.html"
url: "https://www.siemens.com/en-us/company/investor-relations/disclaimer-q4-2024/"
canonical: "https://www.siemens.com/en-us/company/investor-relations/disclaimer-q4-2024/"
image: "https://images.sw.cdn.siemens.com/siemens-disw-assets/public/TBoWgYUPs26o40hLZAWO9/en-US/siemens-logo-petrol-white-placeholder-og-1200x630.jpg?auto=format%2Ccompress&amp;w=1200&amp;h=630&amp;fit=crop&amp;crop=faces%2Cedges&amp;q=60"
type: "website"
content_category: "about"
division: "CM"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-16T12:33:27.303Z"
word_count: 414
reading_time_minutes: 2
links_count: 1
images_count: 0
robots: "noindex, nofollow"
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": "Disclaimer: Siemens in the fourth quarter 2024",
  "url": "https://www.siemens.com/en-us/company/investor-relations/disclaimer-q4-2024/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/en-us/"
        }
      },
      {
        "@type": "ListItem",
        "position": 2,
        "item": {
          "name": "Company",
          "@id": "https://www.siemens.com/en-us/company/"
        }
      },
      {
        "@type": "ListItem",
        "position": 3,
        "item": {
          "name": "Investor Relations",
          "@id": "https://www.siemens.com/en-us/company/investor-relations/"
        }
      },
      {
        "@type": "ListItem",
        "position": 4,
        "item": {
          "name": "Disclaimer in Q4 2024",
          "@id": "https://www.siemens.com/en-us/company/investor-relations/disclaimer-q4-2024/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "CM"
      }
    ]
  }
}
```

Disclaimer: Siemens in Q4 2024 | Siemens

# Disclaimer: Siemens in the fourth quarter 2024

This document contains statements related to our future business and financial performance and future events or developments involvingSiemens that may constitute forward-looking statements. These statements may be identified by words such as “expect,” “look forward to,” “anticipate,” “intend,” “plan,” “believe,” “seek,” “estimate,” “will,” “project” or words of similar meaning. We may also make forward-looking statements in other reports, in prospectuses, in presentations, in material delivered to shareholders and in press releases. In addition, our representatives may from time to time make oral forward-looking statements. Such statements are based on the current expectations and certain assumptions of Siemens’ management, of which many are beyond Siemens’ control. These are subject to a number of risks, uncertainties and factors, including, but not limited to those described in disclosures, in particular in the chapter Reporton expected developments and associated material opportunities and risks in the Combined Management Report of the Siemens Report (siemens.com/siemensreport), and in the Interim Group Management Report of the Half-year Financial Report (provided that it is already available for the current reporting year), which should be read in conjunction with the Combined Management Report. Should one or more of these risks or uncertainties materialize, should decisions, assessments or requirements of regulatory authorities deviate from our expectations, should events of force majeure, such as pandemics, unrest or acts of war, occur or should underlying expectations including future events occur at a later date or not at all or assumptions prove incorrect, actual results, performance or achievements of Siemens may (negatively or positively) vary materially from those described explicitly or implicitly in the relevant forward-looking statement. Siemens neither intends, nor assumes any obligation, to update or revise these forward-looking statements in light of developments which differ from those anticipated. 
This document includes – in the applicable financial reporting framework not clearly defined – supplemental financial measures that areor may be alternative performance measures (non-GAAP-measures). These supplemental financial measures should not be viewed in isolation or as alternatives to measures of Siemens’ net assets and financial positions or results of operations as presented in accordance with the applicable financial reporting framework in its Consolidated Financial Statements. Other companies that report or describe similarly titled alternative performance measures may calculate them differently. 
Due to rounding, numbers presented throughout this and other documents may not add up precisely to the totals provided andpercentages may not precisely reflect the absolute figures. 
All information is preliminary.

[Accept](https://edge.media-server.com/mmc/p/6xn3yx7s/)