---
title: "Fairs and events | Siemens"
description: "Learn about upcoming and past trade fairs, events and webinars your fingertips."
language: "en-US"
locale: "en-US"
source_url: "https://www.siemens.com/global/en/company/fairs-events/digital-factory-optimization2.html"
url: "https://www.siemens.com/en-us/events/"
canonical: "https://www.siemens.com/en-us/events/"
image: "https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2tPWfhtBp58LkKXxoEJySX/en-US/Key-visual-shape-on-Deep-Blue-VR-in-front-of-transformation-shero-2560x1440.jpg?auto=format%2Ccompress&amp;w=1200&amp;h=630&amp;fit=crop&amp;crop=faces%2Cedges&amp;q=60"
type: "website"
division: "CM"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-18T22:47:14.549Z"
word_count: 1447
reading_time_minutes: 6
links_count: 31
images_count: 31
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": "Fairs and events",
  "url": "https://www.siemens.com/en-us/events/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/en-us/"
        }
      },
      {
        "@type": "ListItem",
        "position": 2,
        "item": {
          "name": "Events",
          "@id": "https://www.siemens.com/en-us/events/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "CM"
      }
    ]
  }
}
```

Fairs and events | Siemens

![](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3YlebvGutKO62PbMplFeJk/en-US/Key-visual-shape-on-Deep-Blue-VR-in-front-of-transformation-k1-shero-2560x1440.jpg?auto=format%2Ccompress&w=2560&h=1440&fit=crop&crop=faces%2Cedges&q=60)

# Fairs and events

Learn about upcoming trade fairs, events and webinars, as well as past events and on-demand webinars.

## Upcoming fairs and events

[

![Additive Manufacturing Key Visual 2026](https://assets.new.siemens.com/dam-asset/187da55f-3ade-459a-99cc-8c678608bbad/di-additive-manufacturing-keyvisual-4zu3-srgb.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**November 17-20, 2026**

### Formnext 2026

Frankfurt a. M., Germany

Connect it. Industrialize it. Scale it.

The next phase of industrial Additive Manufacturing starts now. This year, Siemens will show how Additive Manufacturing moves from promising applications to industrial reality.

](/en-us/events/formnext/)

[

![Two people collaborate at a laptop as a glowing digital building model appears beside them.](https://assets.new.siemens.com/dam-asset/4683379f-7bba-4fbf-a3d1-16fae8130f12/TIP-keyvisual-1920x1080-150dpi-16zu9.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**November 19-21, 2026**

### GET NORD 2026

Hamburg, Germany

Meet us at the trade fair for electrical, sanitary, heating, and air conditioning systems. We'll be showcasing products and solutions for a future-proof infrastructure.

](https://siemens.invitario.com/de/elektrofachschau-get-nord)

[

![LP-Header-600x300-MainKV2-SPS26](https://assets.new.siemens.com/dam-asset/8509e1e2-f040-4a61-9c7c-d4ff3e2bc15e/Newsletter-01-right.png?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**November 24-26, 2026**

### SPS Fair 2026

Nuremberg, Germany

Visit us at SPS 2026- onsite in hall 11 and online. Discover how Software -Defined and Industrial AI-Powered Automation come together with key technologies like the Comprehensive Digital Twin to turn data into action.

](/en-us/events/sps-fair/)

[

![Siemens CES 2027 Digital Twin Globe - Industrial AI that scales the world banner.](https://assets.new.siemens.com/dam-asset/05cda95a-433e-4c08-85f9-565bb6c47b1b/Siemens-CES-Globe-16-9.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**January 6-9, 2027**

### Siemens at CES 2027

Las Vegas, NV

Discover how Siemens is driving Industrial AI. Explore breakthroughs in digital twins, immersive engineering and sustainable manufacturing.

](https://events.sw.siemens.com/en-US/siemens-at-ces/)

[

![Perimeter Protection](https://assets.new.siemens.com/dam-asset/51eca9ce-dacb-4445-b114-0d734cc2a9bd/Security-siveillance-perimeter-1.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**January 19-21, 2027**

### Perimeter Protection 2027

Nuremberg

Europe's leading trade fair for integrated perimeter protection brings together operators of critical infrastructure, security managers, and technology providers. Focus: solutions from access control to AI-powered protection.

](https://attend.siemens.com/de/perimeter-protection-2027/registration)

[

![Logimat Booth](https://assets.new.siemens.com/dam-asset/e846aa06-a730-41f6-8742-b3b5999f3a7b/LogimatBooth.jpeg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**March 16-18, 2027**

### LogiMAT 2027

Stuttgart, Germany

Discover how AI-powered automation, connected operations, and digital lifecycle intelligence transform warehouse complexity into moving opportunity.

](/en-us/events/logimat/)

[

![Skyline of Detroit, Mich., the home of Realize LIVE Americas 2025.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/6P0B4XGHhKKsf3g19Dtuzp/en-US/realize-live-2025-hero-detroit-mobile-1280x720.jpeg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**2026 / 2027**

### Realize LIVE

Global

Join us in Detroit, Amsterdam and Bengaluru to explore the latest trends, technologies and best practices at Realize LIVE, the global digital transformation conference.

](https://events.sw.siemens.com/en-US/realizelive/)

[

![At twilight, a river reflects nearby lights beneath varied buildings, including high-rises, domed structures, and a tall illuminated tower with a spherical feature; roads and walkways flank the water, with a bridge, streetlights, and vehicles leaving light trails.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/LVa5xDvXUAUxYDZXtaLHx/en-US/Berlin-bei-Nacht_medium.jpeg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**2026**

### Events in Germany

Germany

Discover events across Germany. Experience our latest innovations, connect with industry experts and explore the technologies shaping tomorrow.

](https://siemens.invitario.com/de/86d408ca542135ff10849d436ff89f1ae563ef83/messen-und-veranstaltungen-in-deutschland)

## Past fairs and events

[

![BrauBeviale 26](https://assets.new.siemens.com/dam-asset/6c7f0432-8f60-4129-9430-eabf94c23162/BrauBeviale-26-Visual.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**NOVEMBER 10-12**

### Braubeviale 2026

Nuremberg, Germany

Shape the future of beverage manufacturing with Digital Twins, AI, and data-driven operations.

](/en-us/events/braubeviale/)

[

![People walking on a pedestrian bridge with city buildings in front of them](https://assets.new.siemens.com/dam-asset/d714bb46-342b-4c4e-b562-7b8282195bde/architecture16.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**November 10-12**

### ENLIT Europe 2026

Vienna, Austria

Siemens presents industry-leading software and solutions at ENLIT to accelerate the transformation towards resilient, autonomous networks.

](/en-us/events/enlit-europe/)

[

![siemens-partner-ecosystem-is2140507176-4096x2160](https://assets.new.siemens.com/dam-asset/f7603404-fe34-42fb-8972-4eb3da3a9bfc/siemens-partner-ecosystem-is2140507176-4096x2160.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**October 30, 2026**

### DataOps Day Munich

Siemens Munich, Germany

Discover how Siemens, HighByte and Snowflake help manufacturers unlock business value from shop floor data with Industrial AI.

](https://www.novotek.com/de/dataopsday-munich/)

[

![IT-SA 24 Visual Cybersecurity](https://assets.new.siemens.com/dam-asset/2961ae60-3dce-445f-b939-c4d9698a3144/Visual-Cybersecurity.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**October 27 – 29, 2026**

### IT-SA 26

Nuremberg, Germany

Discover Siemens’ cutting-edge cybersecurity solutions with our comprehensive Cybersecurity approach to protect the OT.

](/en-us/events/it-sa/)

[

![A digital illustration shows a factory process on the left and a row of glass bottles on the right.](https://assets.new.siemens.com/dam-asset/f92e9ab1-5e98-44dc-9f40-580987e05e8e/Visual-Glas-Twin.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**October 20 – 23, 2026**

### glasstec 2026

Düsseldorf, Germany

Optimize glass production with Siemens at glasstec 2026. Discover smart, green, secure, and digital solutions for efficiency, innovation, and sustainability.

](/en-us/events/glasstec/)

[

![A close-up, abstract shot of a metal surface with reflections and refractions.](https://assets.new.siemens.com/dam-asset/8191b6a7-2b35-480b-8176-385512107bce/Visual-Metal-Forming.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**October 20-23, 2026 | Hall 27, F41**

### EuroBLECH 2026

Hanover, Germany

Step into the future of metal forming with Siemens. Explore innovations that boost flexibility and efficiency. See how modular solutions connect design, realization and optimization to keep operations future-ready.

](/en-us/events/euroblech/)

[

![New York City skyline aerial view with Central Park in foreground and Manhattan cityscape skyline in background.](https://assets.new.siemens.com/dam-asset/c490b0f5-756b-472a-b03e-ef911fe03719/Skyline-of-New-York-Central-Park-New-York-USA.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**September 20-26, 2026**

### Climate Week NYC 2026

New York, USA

Siemens is proud to support a week of conversation, collaboration and continued progress at Climate Week NYC.

](/en-us/events/climate-week-nyc/)

[

![Depotfinity Truck Key Visual (Open Graph) 1200x630](https://assets.new.siemens.com/dam-asset/847538aa-7264-48ea-a46a-00933af0b0fa/si-eMobility-depotfinity-truck-keyvisual-1200x630.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**September 14-20, 2026**

### IAA Transportation 2026

Hanover, Germany

Learn about Siemens eMobility solutions and innovations at the IAA Transportation 2026 event in Hanover, Germany.

](/en-us/events/iaa-transportation/)

[

![Industrial machine shown in partial transparent cutaway view with internal components highlighted on dark blue background.](https://assets.new.siemens.com/dam-asset/9ec2bb41-6dc7-4d21-a680-6671359e6704/S43-240658-MTS-Keyvisual-persp-300dpi-cmyk.tif?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**September 15–19, 2026**

### AMB-Fair 2026

Stuttgart, Germany

Discover how we are future-proofing the machine tool industry together — through technological innovations such as artificial intelligence, cybersecurity solutions and a strong partner ecosystem.

](/en-us/events/amb/)

[

![MTS Keyvisuals](https://assets.new.siemens.com/dam-asset/086a777c-faf2-41f7-a083-7968e3d20d99/S43-240658-MTS-Keyvisual-persp-real-18x13cm-300dpi-cmyk.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**September 14–19, 2026**

### IMTS-Fair 2026

Chicago, USA

Experience one connected manufacturing story across two Siemens booths. Follow the journey of a real part from design and planning to simulation, production and continuous improvement.

](/en-us/events/imts/)

[

![AI Infra Summit logo](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/7F51YgQ8uSjNKVVHPcgHzB/en-US/AI-infra-summit-logo3.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**Live Event**

### AI Infra Summit

Connect with Siemens EDA experts to explore how AI-driven silicon, advanced packaging, and system-level design technologies are enabling the next generation of AI infrastructure.

September 15–17, 2026

Santa Clara, CA

](https://www.ai-infra-summit.com/)

[

![Two laboratory technicians wearing safety goggles review a tablet beside testing in sustainability life science lab.](https://assets.new.siemens.com/dam-asset/57754e11-6abb-48ac-b6c1-81989499b0bc/I2SL-Pharma-Photo-1920x1080.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**September 13-16, 2026**

### I2SL Annual Conference and Technology Fair

Boston, Mass.

Join us at the I2SL Annual Conference and Technology Fair, in Boston, Mass., to see how we're helping organizations achieve energy efficiency, decarbonization and sustainability in laboratories and other high-tech facilities.

](/en-us/events/i2sl-conference-technology-fair/)

[

![CIGRE Key Visual 2024](https://assets.new.siemens.com/dam-asset/0f29f24a-c71f-4839-bf51-b8171a3a6dc9/CIGRE-2024-KV-X-1920x1080px-PPT-RGB.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**August 24-28, 2026**

### CIGRE 2026

Paris, France

AI and machine learning are fueling rapid data center growth, driving unprecedented demand for reliable, affordable, and sustainable energy. Join us and learn how to unlock more grid capacity and maximize grid performance.

](/en-us/events/cigre/)

[

![A smiling person in blue work clothes holds a control device while operating factory robots.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3aacSxO0CAp8fDBODy7vB9/en-US/transform-2026-hero-image-1200x630.png?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**July 15 - 16, 2026**

### Transform UK & Ireland 2026

Manchester, UK

Unlock technology. Master change. Stay competitive. Join Transform 2026 on 15–16 July at Manchester Central to explore industrial AI, live demos, hackathons & real-world solutions driving digital & sustainability transformation.

](/en-us/events/transform-uk-ireland/)

[

![A visual representation of a city with a futuristic skyline and a prominent Siemens logo.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5tI3R7kBz4XR4OniudCif4/en-US/Smarter-E-Europe-KeyVisual.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**June 23 - 25, 2026**

### The smarter E Europe 2026

Munich, Germany

Join us on the journey towards sustainable and digital energy infrastructure and experience technology that provides the electrical backbone that powers industries and transforms data into valuable insights.

](/en-us/events/the-smarter-e/)

## Webinars

[

![Image of modern office building with trees](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2yq6ddKX4uniXzR9dkRPH7/en-US/f449f7b0-ca7d-4e32-a5fc-3edd148955e8-Key-Visual-building-outside_medium.jpeg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**Free webinars and tutorials**

### Building automation

Multiple dates and time to choose from

Discover how building automation empowers medium to high complexity building projects with advanced primary and room automation.

](/en-us/content/building-automation-webinars/)

[

![two workers in the central office of the digital substation](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5oN7VFpeqzshQzOnFiFOjy/en-US/2f685174-f377-40dd-8f58-bca8f406f379-ea-keyvisual-power-automation-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**Free webinars and tutorials**

### Electrification and automation

Multiple dates and time to choose from

Join our webinar series on substation automation and protection - gain insights from Siemens experts and deepen your technical knowledge in real time.

](/en-us/content/energy-automation-webinars/)

[

![Two men standing in front of a low-voltage power distribution system, looking at a laptop.](https://assets.new.siemens.com/dam-asset/80c9f5b7-cc3c-4f22-b504-f959c84665b4/IPD-MainPowerDistributionBoard-AmbImpulse-56157-HIGH-RES.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**Free webinars**

### Power distribution and control panel

Multiple dates and time to choose from

Stay up-to-date on standards, safety, compliance and engineering best practices for low-voltage power distribution and industrial control panels. Learn from Siemens experts in live and on-demand webinars.

](/en-us/content/power-distribution-control-panel-webinars/)

[

![IPD Visual Cybersecurity A RGB](https://assets.new.siemens.com/dam-asset/2bf9719d-23e8-4224-b409-451a0908e887/IPD-Cybersecurity-A-RGB.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**On-demand webinar**

### Cybersecurity blueprint for power distribution

On-demand webinar

Master cybersecurity for low-voltage power distribution. This webinar covers challenges, CRA compliance, Siemens solutions, and a blueprint to secure your systems, boost transparency, and cut costs.

](https://resources.sw.siemens.com/en-US/cybersecurity-blueprint-for-low-voltage-webinar-session-2/)

[

![A split image showing a modern cityscape with lush green trees on the left and a stylized, neon-blue outline drawing of city buildings on a dark background on the right.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/768pvshlxWOaU9VkjkAzRs/en-US/4956-Building-Digital-Twin.png?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**On-demand webinar**

### Accelerating energy transition

On-demand webinar

This webinar is for sustainability leaders, energy managers, engineers, and decisionmakers in industry who are responsible for driving decarbonization beyond “quick wins” and into complex thermal and energy system transformations.

](https://resources.sw.siemens.com/en-US/accelerating-decarbonization-webinar/)

[

![A Siemens employee adjusts some settings on a control panel.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/4Zlj0f4YmFvSs9mZGY2o0x/en-US/Switchgear-Commissioning-AD2-7134-mhero1280x720.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**On-demand webinar**

### Lecture series - protection topics with Prof.Dr. Lemmer

On-demand webinar

This webinar series is designed for professionals working in the field of protection, where a solid understanding of relay protection is crucial and who already possess a foundational knowledge of protection concepts.

](https://resources.sw.siemens.com/en-US/2602-protection-series-4-siprotec/)

[

![A white airplane with a red tail stripe flies over teal water, casting a shadow beside a port with colorful containers.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3lIrABK0SegzzenWzC2EbI/en-US/supply-chain-finance-key-visual-plane-over-cargo-containers-water-og-1200x630.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**On-demand webinar**

### Protect OT assets in critical infrastructure

On-demand webinar

Ensuring operational resilience for your electrical infrastructure. This webinar focuses on cybersecurity solutions for the infrastructure sector, specifically addressing the challenges faced in protecting OT assets.

](https://resources.sw.siemens.com/en-US/electrical-safety-machines-webinar/)