Skip to main content

Certified cybersecurity for SINAMICS drives

As IT and OT converge, cyber threats evolve. SINAMICS next generation drives provide integrated security functions for modern network architectures. Protect your industrial assets with resilient, future-proof security built directly into the SINAMICS drive.

A structured approach to Cybersecurity

A continuous risk management process is the foundation for a secure machine or plant. This process has a clear structure:

  • Identify and analyze potential risks
  • Define and implement appropriate mitigation measures
  • Verify the effectiveness of these measures through a security audit

One key component of these measures is the defense-in-depth concept. This multi-layered security approach combines several coordinated protection levels to provide comprehensive protection against cyberattacks. To support the secure architectures of current and next-generation machines and plants, the SINAMICS drives include integrated security functions certified up to Security Level Capability 2 (SL‑C 2), in accordance with IEC 62443‑4‑2.

Keskeiset edut

User Management and Access Control

With the integrated User Management and Access Control (UMAC) system, you can reliably protect your drives against unauthorized access by defining who is allowed to perform which actions.

Secure by default

Only the essential functions are activated and already configured with secure default settings. If required, you can further adjust or tighten these settings using the Security Assistant to enhance security even more.

Integrity and authenticity check

This protects against loading of untrusted or manipulated firmware and data into the drive.

Overview of integrated security functions

The next generation of SINAMICS drives provides a comprehensive set of integrated security functions designed to protect devices, data, and communication throughout the drive's lifecycle.

An integrated security chip stores private keys directly in the SINAMICS drive

Integrated security chip

Very sensitive drive data is protected using an integrated security chip.

Backup and restore enables fast restoration of your SINAMICS drive data

Backup and restore

Enables fast restoration of the drive configuration in case of service or after an attack. Sensitive drive data can be stored encrypted in the backup.

Forward security events via the integrated Syslog protocol support

Security event log

Security events can be stored locally on the drive and/or sent to a syslog server for analyses of possible attacks.

A dark blue magnifying glass icon encircling a bright teal and black checkered shield emblem.

Vulnerability management

Provides transparency on security gaps: You receive active notifications about critical vulnerabilities and can take immediate countermeasures.

Protected communication between devices

Robust & protected communication

Ensures secure vertical communication, for example between TIA Portal or Web Client and the drive, IIoT communication via OPC UA, as well as the transmission of security events via Syslog.

Our development process and security features are certified

Certified security

Our products are developed according to a secure development process independently certified by TÜV SÜD based on IEC 62443‑4‑1. The integrated security features are certified by UL Solutions according to IEC 62443‑4‑2 SL‑C 2.

SINAMICS variable frequency drives product family

SINAMICS drives for all power and performance classes

Discover the comprehensive SINAMICS portfolio and find the right drive for your next-generation applications.

Application example

SINAMICS Cybersecurity Integrated in practice

The next generation of SINAMICS variable frequency drives offers comprehensive security functions. This page provides detailed information about the available cybersecurity features and how to configure and use them optimally for your drives.

Learn through a practical example:

  • Secure UMAC implementation in TIA Portal
  • Protected web server access for SINAMICS drives
  • Including a practical confiiguration guide
SINAMICS Security Integrated offers user-centric security and data features.

Frequently asked questions and practical guides