Skip to main content
Simcenter

Technologies

Combine various cutting-edge simulation technologies in a single platform.

Deploy system simulation models in various environments

Leverage best-in-class simulation technologies with Simcenter. The platform has several numerical capabilities, including a recognized solver, in-depth performance analysis functionalities, as well as powerful discrete partitioning and parallel processing features. Moreover, Simcenter allows covering all the model-in-the-loop (MiL), software-in-the-loop (SiL) and hardware-in-the-loop (HiL) phases, thanks to having real-time compatible libraries, and being streamlined by numerous model simplification tools. Simcenter models can be exported to a minimum of a dozen real-time targets.

Seamless 1D/3D integration is ensured by user-friendly Finite element analysis (FEA)/Finite element method (FEM) and computer-aided design (CAD) import capabilities, and by many dedicated interfaces with computational fluid dynamics (CFD) or multi-body simulation (MBS) tools. Simcenter supports all the coupling modes of the functional mock-up interface (FMI) standard. Its generic co-simulation interface enables custom-tailored coupling with in-house or legacy codes. And ultimately, the support of the Modelica language provides the key advantage of combining the best of causal and acausal modeling approaches within a single platform.

Delivering for CAE Value AB

Eric Wendeberg and Kim Bladh, Senior Technical Consultants at CAE Value AB, explain how they use Simcenter Amesim and Simcenter HEEDS to perform multi-attribute balancing of hybrid vehicles.

Technologies capabilities

Explore technologies products