Operator messages beyond plain text
Use suitable images and individual messages to make conditions and operating states easier to recognize.
Controllers are often mounted inside a cabinet while users need information outside it. LOGO! TDE creates a practical interface at the machine: operating states, messages, parameters and visual content are accessible on a larger color touch display. The configuration fits into the LOGO! Soft Comfort V9 engineering workflow.
Read important messages and values on a 4.3-inch screen without opening the control cabinet.
Use freely configured message texts and supported graphics to guide operators through everyday status and interaction.
Connect through Ethernet with protected data exchange to the LOGO! 9 Basic Module.
Display | 4.3-inch resistive color touchscreen |
Resolution | 480 × 272 pixels |
Interfaces | Two Ethernet ports |
Supported content | Operating messages, values, images and configurable texts |
Engineering | LOGO! Soft Comfort V9, including setup and simulation |
Compatibility | Designed for LOGO! 9; one Basic Module communication partner at a time |
Use suitable images and individual messages to make conditions and operating states easier to recognize.
The two Ethernet interfaces make network installation convenient, including configurations where the controller itself is located in the cabinet.
Configure and test the controller and its operator content in LOGO! Soft Comfort V9 before deploying the application.