Skip to main content

SENTRON 3VA2 plus and SENTRON 3VA6 plus MCCBs

Setting new standards in terms of protection, digitalization, usability, the innovative SENTRON 3VA2 plus and 3VA6 plus molded case circuit breakers (MCCBs) offer a plus in possibilities for future-proof, more sustainable power distribution in new and existing installations.

The new plus in low-voltage power distribution

SENTRON 3VA2 plus and SENTRON 3VA6 plus, innovative enhancements of the widely used and field-proven SENTRON 3VA2 and SENTRON 3VA6 MCCBs, enable future-proof low-voltage power distribution solutions worldwide.

The innovative devices deliver greater transparency, system protection, and personnel safety, offer advanced digital capabilities, and integrate seamlessly into communication and software environments.

Available with a range of electronic trip units (ETUs) and supported by a well-designed, modular, and highly flexible system with over 500 accessories, they offer a clear plus in protection, usability, digitalization, and sustainability.

Certified Breaker equivalency in accordance with IEC 61439 also allows these MCCBs to be used for effortless integration into existing installations.

Experience the plus in possibilities

The SENTRON 3VA2 plus and 3VA6 plus molded case circuit breakers enable especially safe operation of electrical power distribution thanks to enhanced protection functions.

Extend protection

Ensure an exceptionally high level of protection with the integrated DAS+ (Dynamic Arc-flash Sentry+) maintenance mode and highly adaptable overcurrent parameter settings for targeted, customized protection.

Experience outstanding usability with SENTRON 3VA2 plus and 3VA6 plus

Experience outstanding usability

Operate the MCCBs easily via integrated USB-C and Bluetooth® interfaces. Adjust parameters, perform firmware updates, and monitor device status without opening the cubicle via external displays and integrated web servers.

The SENTRON 3VA2 plus and 3VA6 plus molded case circuit breakers integrate seamlessly into system and software environments as well as workflows, and with their digital options are well prepared for current and future requirements.

Drive consistent digitalization

Rely on digital connectivity to integrate the MCCBs seamlessly into digital system and software environments and transmit breaker data to SENTRON Powercenter 3000 and SENTRON Powermanager for comprehensive energy management.

The SENTRON 3VA2 plus and 3VA6 molded case circuit breakers, certified with the Siemens EcoTech label, make electrical power distribution systems more sustainable.

Improve sustainability

Make power distribution more sustainable with Siemens EcoTech-certified circuit breakers that conserve resources through energy-efficient operation, integrated condition monitoring, licensable functions, and recycled materials.

Ideal for all applications and ready for worldwide use

IEC-tested SENTRON 3VA2 plus and UL- as well as IEC-tested SENTRON 3VA6 plus MCCBs enable the efficient implementation of future-oriented power distribution systems across a wide range of applications worldwide.

SENTRON 3VA2 plus

Tested according to IEC 60947

Designed for applications with increased requirements, SENTRON 3VA2 plus molded case circuit breakers with IEC approval reliably fulfill all common protection tasks.

Equally suitable for fixed installation and draw-out technology, they are considered equivalent to SENTRON 3VA2 MCCBs according to IEC 61439. This makes them ideal for easy replacement, as existing accessories can continue to be used without additional testing. Three different electronic trip unit (ETU) series enable customized solutions for a wide range of applications.

The SENTRON 3VA2 plus molded case circuit breakers, which are available with three different ETUs and have IEC approval, reliably fulfill all protection tasks in plant and generator protection.
SENTRON 3VA6 plus molded case circuit breakers are characterized by their high breaking capacity, extensive additional functions, and UL and IEC approval.

SENTRON 3VA6 plus

Tested according to UL 489 and IEC 60947

Designed for applications with increased requirements, SENTRON 3VA6 plus molded case circuit breakers have IEC and UL approvals and reliably fulfill all common protection tasks.

Equally suitable for fixed installation, and draw-out technology, they are considered equivalent to SENTRON 3VA6 MCCBs according to IEC 60947-2 and UL 489. This makes them ideal for easy replacement without additional testing. All accessories for 3VA6 MCCBs can continue to be used. Four different electronic trip unit (ETU) series enable a wide range of applications.

Comprehensive digital connectivity

SENTRON 3VA2 plus and SENTRON 3VA6 plus MCCBs provide comprehensive transparency from infeed to the field level and integrate seamlessly into existing system and software environments – from planning and commissioning to condition monitoring and maintenance.

Their numerous interfaces enable quick and easy parameterization and commissioning without the need for programming knowledge. New, wirelessly connected displays, integrated into the cubicle door, allow all key operating data to be read locally without opening the cubicle.

In addition to precise collection, transmission, and visualization of all relevant data for monitoring on desktop or mobile devices, SENTRON 3VA2 plus and SENTRON 3VA6 plus MCCBs enable wireless connection to SENTRON Powercenter 1100/2000 data transceivers for integration into higher-level energy management systems. New communication modules with an integrated web server enable direct access to breaker data via IP-adress and can continuously supply the trip unit and connected components with external power.

System schematic showing SENTRON 3VA2 plus and 3VA6 plus breakers and their software integration.

Where SENTRON 3VA2 plus and SENTRON 3VA6 plus excel

Whether it's condition monitoring for more efficient maintenance and higher system availability, outstanding adaptability to changing protection requirements, or integrated advanced personnel protection, SENTRON 3VA2 plus and SENTRON 3VA6 plus molded case circuit breakers open up new possibilities.

Select...

Integrated DAS+ maintenance mode

Protect maintenance personnel from arc flash during live work in the cubicles with DAS+ (Dynamic Arc-flash Sentry+). This maintenance mode integrated into the SENTRON 3VA2 plus and SENTRON 3VA6 plus MCCBs is activated via the ETU display or digital inputs and ensures particularly sensitive tripping in the event of a fault, automatically reducing protection parameters to a minimum.

The DAS+ maintenance mode, integrated into the SENTRON 3VA2 plus and SENTRON 3VA6 plus molded case circuit breakers, improves personnel safety during maintenance work.