Skip to main content
Netherlands

Alarm Management Services

Siemens Customer Service Center (CSC) in the Netherlands provides 24/7 remote monitoring and response to critical fire, intrusion and technical alarms. Protect your buildings and personnel with reliable alarm verification, fewer false alarms and continuous operational monitoring.

Your benefits 
Increased business continuity and uptime of your systems through:

  • 24/7 monitoring and handling of alarms
  • Reliable and professional personnel; screened, trained, and specialized
  • Direct access to rapid intervention by police, fire services, and security personnel
  • Immediate insight and reporting of alarms that can be used for insurers
Image - ONE - Your Benefits 85ecc6d3-ac98-471a-8059-c28f6d84ed01

Alarm management

Brown-haired person with glasses and facial hair sits at desk in white shirt, dark jacket, headset; papers and cup on desk.

The CSC is fully equipped to receive and process nearly all types of reportings, such as fire, intrusion, or malfunction. With our state-of-the-art receiver network, we manage the service for you, regardless of the brand of the panel or installation.

Intrusion or robbery reporting 
Intrusion alarms are followed up according to the Alarm Verification Protocol. This means that the CSC first performs an alarm verification before notifying the police. Verification takes place using video footage (CCTV), audio, follow-up reports from different areas (technical verification), or a site inspection.

Toggle maintenance mode on and off 
Through the CSC, you can easily toggle your reporting unit into or out of maintenance mode via a web interface and interactive voice response on the web or your phone.

Status monitoring ‘In maintenance’ reporting 
Every day at 18:00, the reporting of your reporting unit will be activated, unless there is an active alarm. This helps prevent your reporting from incorrectly being set to 'in maintenance' and not providing alerts.

Public reporting system (OMS)

Fire safety in buildings is often ensured by a fire detection system with smoke detectors that quickly detect and then alert to a fire. Buildings with increased risks according to the building code are required to automatically forward a fire alert to the GMK (Fire Brigade Control Room, formerly RAC) and/or a PAC (Private Alarm Center). The Siemens CSC is recognized and registered by the Ministry of Security & Justice as a Private Alarm Center and therefore also handles these reports for you. For years, we have been a reliable OMS supplier for GMK and PAC connections.

Type 1 reporting 
The CSC provides the OMS service Commcenter Type 1 (in accordance with NEN2535 and NEN-EN 54-21) for reporting your fire alarm. This service includes control room services and the supply and maintenance of the reporting unit and connection. This enables 99.8% availability, 24/7 service, and maximum continuity.

Monitored connection 
Monitoring of your connection through a periodic test report. You can be assured that, in the event of a connection failure, you will be promptly informed so that appropriate measures can be taken.

Responding to fire alarms 
The industry association IFV (formerly VEBON) has developed the protocol ‘Automatic Fire Reporting, via PAC to GMK’ in collaboration with the Association of Insurers, Fire Brigade Netherlands, and PACs. The CSC's action pattern for responding to fire alarms is based on this VEBON protocol.

Image - ONE - Public Reporting System f97f11fa21de48f4bf36f21c842a86278dac4918