Skip to main content

Digital Tunnel: Build faster. Operate more safely.

Ready before it’s built: Take advantage of digitalization for your tunnel projects. Digitalization lets you open your tunnels faster and operate them more safely. In collaboration with Siemens, leverage the benefits of the Digital Tunnel – from design and engineering to commissioning and operation.

Why Digital Tunnel?

Whether it’s a road or rail tunnel, new construction or renovation of an existing tunnel system: Every tunnel project is a planning and technical challenge that requires adherence to a tight schedule and budget. In view of the many interfaces and disciplines that need to be coordinated and the constant increase in traffic, this is nearly impossible without the help of digital solutions.

The Digital Tunnel offers real benefits

Digitalization optimizes the entire tunnel lifecycle. Gains in both efficiency and time achieved through virtualization pay off in the design, engineering, and commissioning stages. The benefits in terms of safety and availability come to the fore in actual operation.

Warning white

Error Reduction

Tunnel projects are becoming ever-more complex. This can quickly have an impact on the error rate. Digital solutions help prevent errors with transparent data, simulations, and early virtual test-runs.

Time saving white

Time Savings

Tunnels aren’t planned, built, or modernized overnight – and every delay quickly leads to more delays. With the digital twin, you can save time in all phases of the project: for example, by identifying risks at an early stage.

Cost savings white

Cost Efficiency

The cost of a tunnel project is enormous. The potential of the Digital Tunnel is substantial: The EU BIM Task Group assumes that digitalization can save 13 - 21% on planning and construction costs and 10 - 17% on operating costs.

Optimize your tunnel with digitalization

Petrol-colored line drawing of a two-lane road tunnel with overhead infrastructure and two vehicles on a dark background.

Advantages for designers

  • The digital twin supports planners and operators in jointly designing the tunnel.
  • Standardized tender specification texts minimize effort and facilitate offer comparisons.
  • Open interfaces enable a simple connection of digital planning concepts to automation.

Download tender specifications quickly and easily

Advantages for system integrators

  • Thanks to the TIA Portal, all engineering tasks in the tunnel project can be standardized, thereby reducing interfaces and enabling faster project execution.
  • Simulation and virtual commissioning save time and money during real commissioning.
Petrol-colored line drawing of a two-lane road tunnel with overhead infrastructure showing ventilation and lighting.
Petrol-colored line drawing of a two-lane road tunnel with overhead infrastructure showing ventilation and lighting

Advantages for operators

  • The digital twin allows continuous modernization and optimization of the tunnel without compromising its ongoing operation.
  • A comprehensive Defense-in-Depth concept comprehensively protects the tunnel from both internal and external cyberattacks.
  • Efficient tunnel monitoring – which can be conducted anywhere – ensures transparency and early notification of potential faults in order to guarantee smooth tunnel operation.

Discover how others benefit from the Digital Tunnel

Four technicians in yellow safety gear standing in front of the Beveren Tunnel entrance.

Equans & Besix Unitec

Beveren Tunnel: Future-Proof in Record Time thanks to Digital Twin

The 40-year-old Beveren Tunnel, a vital artery for the Port of Antwerp with 15 million vehicles annually, needed a thorough makeover in terms of safety and sustainability. Thanks to a digital twin it transformed into Belgium's most modern tunnel in less than two years. Siemens technology now intelligently and automatically controls all its systems.

Explore additional resources