Skip to main content
This page is displayed using automated translation. View in US English instead?

Why SITRANS TS300?

By mounting SITRANS TS300 to the outside of pipes without welding, the clamp-on design keeps lines unobstructed and allows fast recalibration. Achieve in-line accuracy without breaking the process seal. EHEDG-compliant construction minimizes disturbances and reduces validation. Alternatively, a modular solution is available to install the sensor directly in the process tube if clamp-on does not fit.

Key benefits

Accelerate hygienic installation

The clamp-on design allows for quick, welding-free mounting directly onto your pipes. This eliminates the need for process interruptions and prevents dead spaces, helping to ensure a perfectly hygienic, unobstructed line.

Lower total cost of ownership

Thanks to a modular assembly and replaceable measuring inserts, maintenance and recalibration are fast and straightforward. Service the sensor without breaking the process seal, significantly reducing downtime and costs.

Improve measurement confidence

The clamp-on version features a silver measuring element pressed against the pipe by a spring. This enables optimal thermal contact and a fast 4-second response time for highly accurate, reproducible temperature monitoring.

Key details

Output

Direct sensor signal; 4…20 mA (TH100/TH320); HART (TH320/TH420); PA (TH420)

Max. operation temperature

In the pipe: –30 … +300 °C (–22 … +572 °F); Clamp-on: –20 … +160 °C (–4 … 320 °F)

Ingress protection

IP65 (IP54 for some type of connection heads)

Approvals

SIL 2/3; ATEX

Featured capabilities

Frequently asked questions

Product details

Tools & downloads

SiePortal | SITRANS TS300

Measurement Intelligence | Sizing and calculation tools

Configurator | Product configurator

Image database | Product photos and drawings

CAx data | Download Manager

Videos | Process instrumentation

Support

Online support | All products

Online support | Technical Forum

Online support | Create new support request