Skip to main content
This page is displayed using automated translation. View in US English instead?

Why SITRANS TH320/TH420?

Designed for head-mount installation, SITRANS TH320 and TH420 combine universal sensor input, easy commissioning and seamless connectivity. TH320 efficiently covers core HART applications, while TH420 adds dual-input operation, drift detection and HART or PROFIBUS PA communication for higher availability. Versions for hazardous areas and safety-related applications support use in demanding plants.

Key benefits

Avoid downtime with automatic sensor backup

For high-availability applications, SITRANS TH420 keeps measurement running even if one sensor fails. Its dual-input design with hot backup switches automatically to the second sensor, maintaining continuous process visibility.

Commission and replace devices faster

Configuration via HART or PROFIBUS PA, stored parameter data and practical service functions reduce setup time and simplify replacement. This cuts commissioning effort and brings measuring points back into operation faster.

Improve accuracy and maintenance planning

Advanced diagnostics and, on SITRANS TH420, sensor drift detection help identify sensor issues early. Combined with sensor trim for precise matching, this supports faster calibration and more targeted maintenance.

Key details

Input

Resistance thermometers, thermocouples, resistance-type sensors, DC voltage sources

Output

4 ... 20mA (SITRANS TH320), HART (SITRANS TH320/420), Profibus PA (SITRANS TH420)

Operating temperature range

Standard: -50 … +85 °C (-58 … +185 °F); SIL: -40 … +80 °C (-40 … +176 °F)

Certificates/approvals

ATEX, IECEx, FM, CSA; EACEx, NEPSI, Inmetro; SIL 2/3 certification (HART only)

Usability/safety

Hardware and software write protection; uninterruptible loop current measurement for tests; alarm backup via 21mA error current

Accuracy/stability

Top input accuracy for Pt100 (IEC60751) +/- 0.04 °C; Stability: +/-0.05 °C (1year) or +/-0.18 °C (5 years); 2x 4-wire RTD connection (TH420)

Featured capabilities

Frequently asked questions

Additional resources and related products

Tools & downloads

Support

Online Support | All Products

Online Support | Technical Forum

Online Support | Create New Support Request