Skip to main content
This page is displayed using automated translation. View in US English instead?

Why SITRANS TR320/TR420?

Designed for DIN rail mounting, SITRANS TR320 and TR420 make temperature measurement easier in control cabinets and protective boxes. TR320 covers standard single-input applications. TR420 adds dual-input operation, hot backup and drift detection for higher availability. Universal inputs, HART communication and SIL 2/3 options help standardize instrumentation in demanding plants.

Key benefits

Maximize uptime with hot backup function

For high-availability applications, TR420 automatically switches to a second sensor if the first fails. Measurement continues without data loss. This helps avoid process interruptions and reduces manual intervention.

Simplify integration with universal inputs

One rail-mount platform supports RTD, thermocouple, resistance and voltage inputs. This helps standardize installations, reduce device variants and simplify engineering, spares and operation across many measuring points.

Support functional safety requirements

Certified SIL 2/3 variants help meet functional safety requirements in safety-related temperature applications. HART 7 also supports reliable commissioning and testing throughout the device lifecycle.

Key details

Input

Resistance thermometers, thermocouples, resistance-type sensors, DC sources

Output

4 ... 20mA (SITRANS TR320); HART (SITRANS TR320/420)

Operational temperature range

Standard: -50 … +85 °C (-58 … +185 °F); SIL: -40 … +80 °C (-40 … +176 °F)

Certificates/approvals

ATEX, IECEx, FM, CSA; EACEx, NEPSI, Inmetro; SIL2/3 (HART only)

Usability/safety

Hardware and software write protection for maximum security; uninterruptible loop current measurement for tests; alarm backup via 21mA error current

Accuracy/stability

Top input accuracy for Pt100 (IEC60751) +/- 0.04 °C; Stability: +/-0.05 °C (1 year) or +/-0.18 °C (5 years); 2x 4-wire RTD connection (TR420)

Featured capabilities

Frequently asked questions

Additional resources and related products

Tools & downloads

SiePortal | SITRANS TR320/TR420

Measurement Intelligence | Sizing and calculation tools

Configurator | Product configurator

Image database | Product photos and drawings

CAx data | CAx Download Manager

Videos | Process instrumentation

Support

Online Support | All Products

Online Support | Technical Forum

Online Support | Create New Support Request