Skip to main content
This page is displayed using automated translation. View in US English instead?

Why SITRANS TS100?

Based on a robust mineral-insulated cable design, this sensor supports a vast range of applications. It allows for fast commissioning using standard compression fittings or soldering nipples, often eliminating the need for a thermowell. With comprehensive explosion protection, it delivers a highly adaptable, safe and reliable temperature measurement solution for major markets worldwide.

Key benefits

Accelerate your installation

Save time and effort during setup. The highly adaptable design allows for quick integration directly into your process, making it the perfect choice for hard-to-reach spaces and applications with tight clearances.

Help ensure safety in hazardous areas

Operate with complete peace of mind. Featuring intrinsically safe Ex i designs as simple electrical apparatus according to IEC/EN 60079-11, the sensor supports maximum safety even in demanding Zone 0 environments.

Adapt to any measurement task

Customize the sensor to your exact needs. Choose from various sensor types (Pt100, thermocouples Type J and K), lengths and accuracy classes to perfectly match your specific measurement tasks and operational demands.

Key details

Output

Sensor signal

Max. operation temperature

Measuring point: Pt 100 Basic: –50 ... +400 °C (–58 ... +752 °F); Pt 100 Extended: –196 ... +600 °C (–321 ... +1 112 °F); Thermocouple: –40 ... +1250 °C (–40 ... +2282 °F) (depending on type)
Cable end: –40 ... +80 °C (–40 … +176 °F)

Ingress protection

IP66 (between sensor and cable)

Approvals

Manufacture declaration as simple electrical apparatus according to IEC/EN 60079-11; DNV and EURO marine approvals

Featured capabilities

Frequently asked questions

Additional resources and related products

Product details

Tools & downloads

SiePortal | SITRANS TS100

Measurement Intelligence | Sizing and calculation tools

Configurator | Product configurator

Image database | Product photos and drawings

CAx data | Download Manager

Videos | Process instrumentation

Support

Online support | All products

Online support | Technical Forum

Online support | Create new support request