Skip to main content
This page is displayed using automated translation. View in US English instead?
STARTER KIT

SIMATIC S7‑1200 G2

The right choice for most applications
A solution that meets the requirements of modern machines

  • Increased performance and scalability – support for up to 31 devices in a PROFINET network including IRT, increased computing power, expanded program and data memory, and a reduced overall width by approx. 25% compared to the previous S7‑1200 family.
  • High‑performance motion control – integrated motion control functions; the controller enables simple and coordinated axis control as well as basic kinematics, ensuring high motion precision.
  • Machine safety – integrated safety functions and built‑in PROFIsafe protocol for communication with frequency converters featuring Safety Integrated support.
  • Advanced diagnostics – built‑in NFC provides quick access to device, diagnostic, and operational data via Android/iOS mobile devices, reducing downtime and increasing service efficiency.

Starter kit

(Catalog number: PL2:DIFA-1200G2)

6ES7214-1AF50-0XB0

CPU 1214FC controller, integrated 14 digital inputs, 10 digital outputs,
300 kB program memory and 750 kB data memory

6ES7822-0AA25-0YA5

STEP 7 Basic V21 software,
engineering tool for program development, including Safety functionality

Price (net)

710 EUR

The promotion is valid until 30 September 2026 or while stocks last.

This information is for marketing purposes only and does not constitute an offer within the meaning of the Civil Code. We reserve the right to submit promotional offers exclusively to selected business customers. The promotion is not directed at consumers.

Siemens Sp. z o.o., ul. Żupnicza 11, 03‑821 Warsaw, Poland | Tel. +48 22 870 9000 | District Court for the Capital City of Warsaw, 14th Commercial Division of the National Court Register, KRS 0000031854, Share capital: PLN 96,831,415.00 | Tax ID (NIP): 526‑03‑02‑870

Product's radar

Product Radar is the official Siemens tool supporting the search for products.