Questa One Sim
The evolution of functional simulation brings together faster engines, providing a productivity boost that enables faster engineers and delivering cutting-edge technologies that help finish verification using fewer workloads.
Questa One Sim Xact enables much quicker gate-level simulation bring-up by automatically eliminating pesky false Xs, zero-delay race conditions and library modeling errors, while isolating hard-to-diagnose connectivity problems. Plus, it supports advanced real X root cause tracing tools.
Formal-enhanced logic simulation dynamically performs X-pessimism analysis, analyzes X propagation in datapaths and gated clock logic and repairs on the fly.
Zero-delay GLS may demonstrate race conditions, especially in designs with gated clocking and delay lines. The "pseudo-SDF" generator efficiently solves race condition issues without the need to modify cell libraries.
Force/release propagation analysis confirms when forces have been optimized away and no longer drive any fanout logic. Connectivity analysis finds modules with undriven inputs that are creating X sources.
Questa One Sim Xact delivers an enhanced methodology for bringing up gate-level simulation quickly and easily. Its patented technology can effectively analyze a simulation using combinatorial analysis to determine if X values at D-inputs of a flip-flop are false due to X-pessimism or real. It automatically eliminates the false X's, which allow the gate-level simulation to produce the correct results.

Siemens EDA offers world-class customer support for Questa One Sim and all of our products.
Verification Academy provides the skills necessary to mature an organization's functional verification process capabilities, providing a methodological bridge between high-level value propositions and low-level details.
To assist with the understanding of advanced functional verification technologies and how to apply them most effectively, visit our blog for insight and updates on concepts, values, standards, methodologies and examples.