Skip to main content
This page is displayed using automated translation. View in English instead?

Why 8DJH 36?

8DJH 36 switchgear is a factory-assembled, type-tested, 3-pole metal-enclosed single-busbar switchgear for indoor installation. 8DJH 36 switchgear is used in public and industrial energy systems of the secondary distribution level. Further big application area is the market for wind and solar farms.

Key benefits

Prioritizing safety

8DJH 36 prioritizes personal safety: external access to operating mechanisms, high internal arc resistance via logical interlocks and a robust, tested enclosure protect personnel.

Save space, costs and ensure reliability

The 8DJH 36 switchgear offers a compact, SF6-insulated design, saving space and costs. Its maintenance-free, sealed system ensures max reliability, personnel safety and reduced operating expense.

Eliminate on-site gas work

As a factory-assembled and sealed unit, the 8DJH 36 requires no on-site gas handling, simplifying the installation process and enhancing safety for personnel.

Featured Capabilities