Skip to main content
This page is displayed using automated translation. View in US English instead?

Plug. Produce. Scale.

Unlock flexible pharma manufacturing with MTP-driven modular automation.

Why modular production with Module Type Package (MTP)?

Because modular automation with self‑sufficient, plant‑tested modules offers numerous advantages: they enable companies to act more flexibly, respond faster to individual customer needs and rearrange or reconfigure components and modules. With MTP, just plug and produce without changing the basic structure of your system, reprogramming processes or installing drivers.

Key benefits

50% Cut time‑to‑market

With MTP, time‑to‑market in modular production can be reduced by up to 50%: Prefabricated modules are easily integrated into the process control system and can be effortlessly scaled, reducing overall product development time.

70% Reduce engineering effort

MTP reduces the engineering effort for building process plants by up to 70%: users can independently run a proof of concept, adapt the system to their processes, and connect modules to different PLCs, HMIs/SCADAs, or DCSs.

80% Increase flexibility

Modularization significantly increases your flexibility by up to 80%: modular units can be reused or simply exchanged with no additional engineering effort. Plus, with MTP, you’re not bound to machines from specific manufacturers.

Take a deeper dive into modular production

The pharmaceutical industry faces immense pressure regarding regulatory compliance. The answer is Module Type Package (MTP), which standardizes how process modules connect and communicate.