Skip to main content
This page is displayed using automated translation. View in US English instead?
Digital representation of a semiconductor chip
Semiconductor Digital Thread

IC Design and Advanced Packaging

Conquer IC design challenges. Address integrated chip design complexity and manufacturing scalability while improving yield and lowering costs.

Accelerate IC design and new package introductions NPI

In today's competitive semiconductor landscape, bringing innovative IC designs and advanced packages to market quickly is crucial for maintaining market leadership. As design complexity increases and time-to-market windows shrink, engineering teams need integrated solutions that streamline workflows from concept to manufacturing. You can accelerate innovation while ensuring quality.

A 3D illustration of a circuit board with various components and wires connected.
From ic design to manufacturing

End-to-end traceability from ic design to manufacturing

Managing complexity in semiconductor design requires robust traceability from concept to manufacturing. Increase visibility to optimize designs and enable advanced packaging integration, helping accelerate innovation while maintaining quality.

16-9 Metal layer reduction achieved

Drive design optimization by enabling significant metal layer reduction while maintaining advanced semiconductor functionality. (Chipletz)

2 in 1 Device area reduction

Enable complete traceability across stacked silicon dies, delivering greater system performance and functionality while reducing power consumption and PCB space. (United Microelectronics)

40x Enhance productivity

Built on a foundation of intelligent, fast and accurate data and technology, using Simcenter FLOEFD helps reduce the overall simulation time by as much as 75 percent and enhances productivity by up to 40x. (Chipletz)

Innovative semiconductor solutions

Optimize the semiconductor development process

A comprehensive semiconductor design and manufacturing solution ensures seamless integration across all stages, from concept to production. By leveraging a holistic approach, semiconductor companies can accelerate ic design, refine 3D IC packaging and achieve manufacturing excellence.

Select...

A comprehensive approach to IC design innovation combines integrated project management, cross-domain collaboration and digital twin technology to accelerate semiconductor development and unlock new business opportunities. Our solution helps you:

  • Drive faster development cycles through real-time collaboration across product teams, quality, process engineering and manufacturing in a semiconductor-specific environment.
  • Leverage digital twin technology to optimize designs from chip-level through advanced IC, enabling seamless integration from specification to fabrication.
  • Embed sustainability early in product design to significantly reduce environmental impact while meeting performance goals.
  • Streamline NPI success with automated project management templates, out-of-the-box metrics, and unified program delivery platforms.

Benefits of unified IC design and advanced packaging

$1T Industry growth by 2030

Leverage unified design and advanced packaging solutions to capitalize on unprecedented semiconductor market growth, particularly in automotive, computing and wireless sectors.

180K Device pins managed

Enable comprehensive design validation across highly complex semiconductor packages through unified solutions that streamline integration while maintaining quality and performance.

30% Reduce time-to-market

Drive innovation through unified design and advanced packaging to meet aggressive growth demands.

A man and a woman are standing in front of a large screen displaying a graph with a red line.
Case Study

Smarter, faster, greener AI with 3D IC chiplet advanced packaging

Company:ETRI and Amkor

Industry:Electronics, Semiconductor devices

Location: USA, South Korea

Siemens Software:Calibre, Xpedition IC Packaging

Siemens IC packaging design tools helped us provide a fast and high-quality design service to our customers even with large body and chiplet package structures.
JaeBeom Shim, Package Design Manager, Amkor Korea
IC design engineering

Explore our resource library

Accelerate IC design innovation through our comprehensive resource library. Access practical guides, technical deep-dives, and real-world case studies that showcase proven approaches to today's semiconductor challenges. Drive efficiency, optimize manufacturing readiness and streamline development cycles with expert insights tailored to your needs.

Hand in latex gloves holding a 3D IC chip

IC design and manufacturing solutions

Semiconductor PLM Software

IC Design Software

3D IC Packaging Software

IC Device Signoff

IC Manufacturing Planning

MES Software

Frequently asked questions

Watch

Webinar | Heterogeneous packaging design and verification workflows

Webinar | Heterogeneous integration of chiplets using 3D IC

Video | 3D IC Test challenges, trends, and solutions

Listen

3D inCites Podcast | Conversation about the chiplet design exchange

3D IC Podcast | Uncovering 2.5D and 3D IC Tests

Podcast | 3D IC Test challenges, trends, and solutions

Read

Whitepaper | Discontinuities are driving innovation in 3D-IC package design

White Paper | Reduce 3D IC design complexity

Ebook | Launching the full potential of 3D IC with front-end architectural planning

Let's talk!

Reach out with questions or comments. We are here to help!