Skip to main content

Enterprise Prototyping Platform

Veloce Primo CS

Verifying today’s complex SoC designs with their ever growing software, requires a new class of hardware-assisted verification platform. A highly scalable, FPGA-based enterprise prototyping system, combining fast and congruent transition from emulation with significant runtime performance gains.


Get in touch with our sales team 1-800-547-3000

HAV Hero Graphic Primo
Key Features

Scalable capacity and high performance

Veloce Primo CS blade-based architecture provides the flexibility to run any workload from small IP to multi-billion gate SoC designs. Common compile and runtime software ensures design bring-up is fast. Featuring AMD’s VP1902 Versal FPGAs, Veloce Primo CS improves runtime performance by 5x or more.

Fast and Reliable Design Bringup

Veloce Primo CS shares the same compile software with Veloce Strato CS. Not only does this provide full congruency between the platforms, it also enables fast migration of a design from emulation to prototyping, often in days instead of months. Veloce Primo CS also shares runtime software with Veloce Strato CS, so the user stays in the same environment on both platforms, boosting usability and productivity.

Person Coding

Performance to Execute Software Workloads with Ease

Veloce Primo CS will typically run the same design about 5 times faster than Veloce Strato CS, enabling full OS boot and completing workloads in less time. This makes it the ideal platform for early software validation and hardware/software integration. Due to its innovative hardware architecture this high performance scales with capacity, no matter how big the design you will always see a performance gain.

hav user chip graphic

The capacity to handle every design, big and small

Veloce Primo CS features a blade-based architecture, providing flexibility and scalability, to assemble systems that match the Veloce Strato CS capacity of +40B gates. The single-FPGA granularity and multi-user capabilities allows heterogenous workloads to run efficiently and without loss of capacity. Each Veloce Primo CS blade can accommodate up to 8 concurrent users, that’s up to 128 users per full tower.

performance capacity image primo

Related Resources

Ready to talk to someone today?

We're standing by to answer your questions.

Email us

Get in touch with our sales team: 1-800-547-3000 or 1-503-685-8000

Join the IC design community

Join the discussion on new topics, features, content and technical experts.

Training and support

Access detailed user application notes, training resources and more.

EDA consulting

Helping you achieve maximum business impact by addressing complex technology and enterprise challenges with a unique blend of development and design experience and methodology expertise.